Interconnect and Network Performance 800GE Test System

Catálogos

Keysight’s latest innovation in 800GE test provides a highly desirable, industry-leading, benchtop chassis that features: 

  • Multiple user support with up to 4-users on a 4-port chassis. And 2-users on the 2-port chassis.
  • The 800GE benchtop chassis operates at an audio level that is classified as office quiet operation, less than 60dBA audio noise. It can be added onto the instrument bench without disturbing the existing noise level in your lab. 
  • It has a small footprint, 17.0” (L) x 10.86” (W) x 8.06” (H), or 431.8 mm (L) x 275.7 mm (W) x 204.8 mm (H). And the unit can be used in a horizontal or vertical chassis orientation to maximize lab bench space.
  • It is lightweight at 22 pounds (9.9kg) and portable with a built-in handle. The chassis intended to be placed in the lab where you desire.
  • Low power consumption is important to reducing carbon footprint in the lab. The benchtop chassis operates at a maximum of 15 amperes using 100-127VAC, 50/60 Hz. Only a single 15 or 20 ampere power source is required.
  • Support for up to 30 watts per port for high power consumption coherent optical transceivers. The benchtop solves an on-going concern about test system support for these types of optical transceivers.
  • The benchtop has an Ethernet management port for connection to a laptop or into a management network.
  • A wireless connection to the benchtop using a Wi-Fi USB plug is available.