AP5002A Microwave Analog Signal Generator

Catálogos

This datasheet lists the key specifications for the Keysight AP5002A analog signal generator. The AP5002A is an analog signal generator (analog signal source) covering microwave frequencies from 9 kHz to 12, 20 and 26 GHz. A combination of characteristics such as high output power, low phase noise and fast switching speed, along with their very compact size, low weight and low power consumption makes the instrument very well usable in labs and production halls.