S9108A 5G FR1 Multi-Port Vector Transceiver

Catálogos

S9108A is an 8-port vector transceiver system for 5G base station testing at Frequency Range 1 (FR1) frequencies below 6 GHz, with signal bandwidth up to 600 MHz. S9108A also features with Blocker functionality for receiver test.