x1149 Boundary Scan Analyzer

Catálogos

Introduction

 

The Keysight x1149 is a comprehensive and versatile board test solution that provides everything you need to efficiently test and analyze circuit boards during every stage of the development process. Whether in the research and development phase or preparing for production, the Keysight x1149 makes it easy to design, analyze, and test your circuit boards with its coherent software interface. 

 

Overview

 

The Keysight x1149 is an essential tool for engineers and technicians looking to perform highly accurate and comprehensive structural tests on their Printed Circuit Board Assemblies (PCBAs). Its advanced capabilities allow you to easily perform essential tests such as open and short tests, ensuring that your PCBAs are free from defects and functioning well.

 

In addition to structural testing, it also offers In-System Programming for various devices, such as FieldProgrammable Gate Arrays (FPGAs) and Complex Programmable Logic Devices (CPLDs). The x1149 allows you to program and reprogram these devices in-system, providing greater flexibility and control during development. With its advanced testing capabilities and user-friendly software, the Keysight x1149 is the ideal solution for all your circuit board testing needs.

 

The IEEE-Compliant x1149 boundary scan analyzer

 

The x1149 Boundary Scan Analyzer complies with the IEEE 1149.1 Standard Test Access Port (TAP), boundary scan architecture, and IEEE 1149.6-2015 Standard Testing for Advanced Digital Network. It supports the following IEEE standards.

 

• IEEE 1149.1-2001

• IEEE 1149.1-2013

• IEEE 1149.6-2003

• IEEE 1149.6-2015

• IEEE 1687-2014

 

Industries and applications

 

The x1149 Boundary Scan Analyzer is purposefully engineered to cater to diverse industries and applications, addressing a broad spectrum of testing requirements, including but not limited to:

 

• Computational and server board test

• Network communication board test

• Aerospace and defense

• Automotive electronics test

• Industrial electronics test

• Medical device test

• Smartphones

• Storage devices (SSD, HDD)

 

This versatility ensures that the x1149 is a comprehensive solution capable of meeting the unique testing demands across various sectors.

 

DFT Analyzer

 

The built-in DFT Analyzer in the Keysight x1149 Boundary Scan Analyzer provides valuable insights into the design of your boundary-scan chain topology. With its advanced capabilities, the DFT Analyzer can accurately evaluate the integrity of the boundary-scan chain, identifying potential issues such as broken connections or fan-out problems. This enables you to address any issues before they become significant challenges, ultimately reducing the time and effort required to develop test programs. 

 

With the DFT Analyzer, you are assured of the validity of your boundary-scan chain, ensuring that your testing is efficient and effective. This feature is handy for industry professionals in aerospace and defense, automotive electronics, industrial electronics, and medical device testing, where accuracy and efficiency are essential.

 

Comprehensive Range of Test Types

 

The Keysight x1149 Boundary Scan Analyzer has a range of test types designed to increase your fault detection coverage and simplify the debugging process. These test types are carefully selected to provide comprehensive coverage of your circuit board, enabling you to identify and resolve any issues that may arise quickly. 

 

Whether you're working with computational or server boards, network communication boards, or other electronics applications, the Keysight x1149 provides the tools you need to perform in-depth and effective testing. The built-in test types help you identify challenges earlier in the development process, reducing the time and effort required for your product to go to market. With the Keysight x1149, you can be assured of the reliability and performance of your printed circuit board, knowing that you've taken the necessary steps to ensure its quality and reliability.