Catálogos
The Keysight Technologies, Inc. Transmitter test application for the USB4® Version 2.0 Specification provides a fast and easy way to test, debug and characterize your USB 80 Gbps products. The tests performed by the D9050USBC software are based on the USB4 Version 2.0 Compliance Test Specification (CTS) and SigTest from the USB-IF. The test application offers a user-friendly setup wizard and a comprehensive report.
Features
• Setup wizard for quick setup, configuration and test selection
• Covers 25.6 GBaud PAM-3 rate
• Automated test setup and execution for ease of use
• Test results report generation
• Test framework that reports multi trial results with full array of statistics for each measurement with worst case measurement result.
Flexible Software Licensing and KeysightCare Software Support Subscriptions
Keysight offers a variety of flexible licensing options to fit your needs and budget. Choose your license term, license type, and KeysightCare software support subscription.
License terms
Perpetual – Perpetual licenses can be used indefinitely.
Time-based – Time-based licenses can be used through the term of the license only (6, 12, 24, or 36 months).
License types
Node-locked – License can be used on one specified instrument/computer.
Transportable – License can be used on one instrument/computer at a time but may be transferred to another using Keysight Software Manager (internet connection required).
USB Portable – License can be used on one instrument/computer at a time but may be transferred to another using a certified USB dongle (available for additional purchase with Keysight part number E8900-D10).
Floating (single site) – Networked instruments/computers can access a license from a server one at a time. Multiple licenses can be purchased for concurrent usage.
KeysightCare Software Support Subscriptions
Perpetual licenses are sold with a 12 (default), 24, 36, or 60-month software support subscription. Support subscriptions can be renewed for a fee after that.
Time-based licenses include a software support subscription through the term of the license.
Subscription based Compliance Test Software Suites
A new ownership model of multiple Compliance Test Software Applications is now available.
With this new subscription-based model, the USB software suites bundle the Compliance Test Software Applications under a model number. Using a subscription-based ownership, you can enjoy all the test software features covered under USB across multiple generations and variants.
Software support and continuity
Under the subscription plan, software support is made available with no extra support cost. Ensuring your software always stays up to date with the latest enhancements and measurement standards while having access to our team of technical experts when you need support.
On top of that all upgrades are made available to you as the USB standards progresses with no additional costs.
O que você está procurando?