M5201A Down Converter

Folhetos

High-Performance Down Converter

 

The M5201A is a single-slot PXIe low-IF downconverter module with four pairs of RF/IF channels and a single, shared, internal local oscillator (LO). The RF input frequency range is 2 to 16 GHz. The intermediate frequency (IF) ranges from 10 MHz to 2.4 GHz. 

 

The clock generator on the M5201A provides a reference which is then used to generate the Local Oscillator (LO) frequency required for the application. When used with the -QS1 option on the M9046A chassis, the 2.4 GHz clock provides minimal phase noise and drift.

 

The M5201A is part of the Keysight M5000 Series – a high-performance PXI system that enables the latest innovations in quantum, aerospace defense, and more.

 

For more information visit www.keysight.com/find/M5000-Series.