Enhanced Alert Management Through Alert Customization

Notas de Aplicação

In the electronics manufacturing industry, each printed circuit board (PCB) is designed for a purpose and is expected to meet the standards for the profitable shipment of boards. To test the standards of each board, the boards undergo various levels of testing like In-circuit tester (ICT), Functional circuit tester (FCT), etc. Each board provides test data, and processing every test data manually is time-consuming. Hence, the PMA application helps in automating the processing of test data and prompts alerts when the test data deviates from the expected data. These alerts are the source for the ICT testers to find the issues in the PCB boards and take corrective actions to fix the issue.