Virtual Reference Design PathWave ADS Workspace for Transphorm tdttp4000w066c

Notas de Aplicação

Table of Contents

  • Dependencies/Pre-requisites from Keysight and Transphorm
  • Launching Advanced Design System (ADS)
  • Unarchiving the Advanced Design System (ADS) Workspace Primary tables
  • Understanding the ADS Workspace
  • Running the Circuit Simulations "as-is"
  • Theoretical Efficiency - Resistive Loss Only - CCM Operation
  • Notes
  • Design Space Exploration and "What if ...?" Analysis
  • Conclusion

PathWave ADS Workspace for Transphorm tdttp4000w066c

This application note provides information to obtain and use a PathWave ADS workspace that you can use to simulate a virtual version of a physical reference design from Transphorm, Model tdttp4000w066c. This model showcases the gen IV GaN power transistors (TP65H035G4WS series) also from Transphorm. Provides the details on how they can be used to build your next generation switched-mode power supply. In addition, the reference design – in both virtual and physical forms - can be used as starting point for your own project.