Configuration Guides
Keysight Technologies offers a comprehensive solution for USB 3.0 connectors and cable assemblies compliance tests using its network analyzer with enhanced TDR application. The solution enables users to perform time domain and frequency domain measurements with high accuracy and efficiency. Users can also download state files and calibration kits from Keysight.com to simplify the test setup and data analysis. The network analyzer models that support the USB 3.0 compliance tests are: - E5080B ENA Vector Network Analyzer - P50xxA Streamline Series USB Vector Network Analyzer - M980xA PXIe Vector Network Analyzer The network analyzer should have a 4-port test set with at least 9 GHz frequency range, and the enhanced time-domain analysis with TDR software (S9x011A/B). Users also need an ECal or mechanical calibration kit, a USB 3.0 official test fixture and calibration standards, coaxial adapters, RF cables, and terminators. The USB 3.0 compliance tests include: - [Mated Connector] Differential Impedance - [Raw Cable] Impedance - SS Lines Propagation Delay Skew - Differential Insertion Loss (Frequency Domain Analysis) - Differential-to-Common-Mode Conversion (Frequency Domain Analysis) - Near End Crosstalk - Crosstalk Between D+/D- and Super Speed - D+/D- Pair Propagation Delay - D+/D- Pair Propagation Delay Skew - D+/D- Pair Attenuation (Frequency Domain Analysis) The web page context provides detailed instructions on how to recall a state file, perform calibration setup, adjust effective rise time, measure and analyze data, and define limit line tables. It also provides the revision history, reference documents, configuration requirements, test flow chart, test port cable and fixture connection, description of measurement window, and web resources for more information. To learn more about Keysight's solution for USB 3.0 compliance tests, please visit: www.keysight.com/find/ena-tdr_compliance www.keysight.com/find/usb-vna www.keysight.com/find/na www.keysight.com/find/vnasoftware www.keysight.com/find/ecal
O que você está procurando?