P5574A PCI Express Protocol Exerciser for PCIe 6.0
Datenblätter.
P5574A PCIe 6.0 Protocol Exerciser allows test engineers to emulate both PCIe root complex and endpoint devices when validating PCIe designs. The exerciser supports traffic generation from 2.5 GT/s through 64 GT/s and physical lane widths x4 (P5575A), x8 (P5574A) and x16 (P5573A), respectively. The tool includes over 100 built-in LTSSM test cases traffic generation capabilities at the TLP and DLLP layer, and an included protocol checker.