Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Electrodes and Resistors
- N1424C Resistivity Cell for N1413 with B2980 Series (26/50/76 mm Diameter Electrodes)
N1424C Resistivity Cell for N1413 with B2980 Series (26/50/76 mm Diameter Electrodes)
Accurately measure high resistance up to 10 PΩ with triaxial input terminal configuration
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
- Electrodes (diameter: 26/50/76mm) can satisfy various insulation measurement standards such as ASTM D-257
- Triaxial input terminal configuration minimizes the influences due to external noise and as a result, high resistance up to 10 POhm can be measured accurately
- A built-in interlock circuit enables safe high voltage measurements
The N1424C is designed to operate specifically with the B2985B/87B
Electrometer/High Resistance Meter. It is used to measure surface or volume resistance/resistivity of insulation materials. The N1413A High Resistance Meter Fixture Adapter is required to connect the N1424C to the B2985B/87B.
Learn more about Keysight B2980B Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.
Interested in a N1424C?
Featured Resources for N1424C Resistivity Cell for N1413 with B2980 Series (26/50/76 mm Diameter Electrodes)
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility