這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- Home
- 產品與服務
- ...
- 儀器工作流程軟體
- PathWave X 系列量測應用軟體
- M9068A Phase Noise Measurement Application [已停產]
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
The M9068A is discontinued after June 1, 2019. The replacement model is the N9068EM0D X-Series Measurement Application with KeysightCare.
Signal analysis
- One-button measurements for analyzing phase noise in frequency domain (log plot) and time domain (spot frequency)
- Compatible with phase noise measurement personality in Keysight PSA and ESA spectrum analyzers
Measurements
- Log plot: Phase noise view in frequency domain including DANL floor and integrated noise measurements
- Spot frequency: Phase noise view in time domain including carrier frequency drift measurement
- Monitor spectrum: Easy-to-use simple spectrum view for a quick check of your signal
- IQ waveform: Easy-to-use simple time domain view
Performance (hardware dependent)
- Analysis bandwidth: Up to 160 MHz (with M9391A/M9393A Option B16)
- Compatible with M9391A PXIe VSA and M9393A PXIe Performance VSA
Other features
- Resource Manager provides simultaneous access to X-Series applications and hardware drivers for fastest measurements
- License key upgradeable
- Transportable software license supports up to four PXI VSAs in one mainframe
- SCPI remote user interface
The M9068A phase noise measurement application is one in a common library of measurement applications for the Keysight modular PXI VSAs, transforming them into phase noise testers with convenient one-button operation, automating measurement procedures, and allowing you to stay on the leading edge of your design and manufacturing challenges.
Phase noise measurements
- View the phase noise from frequency offset 1 Hz
- View the phase noise behavior of the signal under test across decades of offset frequencies with the log plot
- Use AM rejection in the log plot so that you observe only the phase component
- Characterize phase noise related behaviors from different angles for various applications with multiple markers with various marker functions
- Signal Tracking provides a simultaneous view of phase noise and delta frequency in time domain
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型