這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
N7007A Extreme temperature passive probe
Use for extreme temperatures ranging from -40 to +85°C without compromising measurement performance
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
銷售廠商: Keysight Online Sales
Use for extreme temperatures ranging from -40 to +85°C without compromising measurement performance
HIGHLIGHTS
- 頻寬:400 MHz
- 衰減比:10:1
- 輸入阻抗 (@DC) :10 Mohm//15.5 pF
- 操作溫度範圍:-40 至 85º C
- 操作濕度範圍:在40 º C下< 90%
- 纜線長度:2 公尺
- 最大輸入範圍:1 kV CAT II,600V CAT III
今天,許多環境測試工程師使用標準的溫度探棒在極端溫度條件下進行探量,很容易導致探棒受損。另一個普遍的做法是將一條較長的導線連接到探棒的末端,但這樣會使得電感激增而頻寬銳減,造成量測效能大幅下滑。Keysight N7007A 單端被動式探棒可有效解決這個問題。
N7007A 是 2 公尺長的 10:1 被動式探針,具有 10 MΩ 輸入阻抗和 400 MHz 頻寬,可承受 -40 到 +85 °C 的環境試驗室測試。Keysight N7007A 單端被動式探棒可有效解決這個問題。
是德科技客服中心提供您需要的協助