Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Automation
- Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting
- Measurement connection setups are displayed
- Oscilloscope setup is automatically configured for each test
- Test results report documents test configuration, measurements made, pass/fail status, margin analysis, and waveforms
Features
- Integrated DUT control capability to provide read-write burst separation.
- Compliance testing of bus timing analysis and current consumption measurements in accordance to SD specifications (SD Specifications Version 3.0 and Test Specification for Card Version 3.0)
- Comprehensive analysis that automates the complex measurements, even when you are not there
- Data eye diagram analysis with Serial Data analysis package.
Requirements
- Infiniium 4.2 or higher software revision for 9000, S-Series
- U7246B UHS-I Compliance Test Application
- E5384A High-Speed SDA
- Information on the SD UHS-1 compliance test fixture kit is available at the following BitifEye site
Extensibility
- Use the N5467B User Defined Application tool to:
- Create and fully integrate custom tests, configuration variables and connection instructions
- Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
- Configure additional external instruments used in your test suite
The U7246B SD UHS-I card compliance test software gives you a fast, easy way to test, debug and characterize your SD designs up to 104MB/s. At these fast transfer speeds, signal integrity is key to reliable and interoperable performance. The U7246B SD UHS-I card compliance test software performs a combination data timing analysis and current consumption tests that let you thoroughly evaluate devices in accordance with the SD Specification, version 3.0.
The SD UHS-I card compliance test software with 9000 Series oscilloscopes is a certified test tool for SD Card Phy electric tests with SD Association. Reference is available in SDA official document: SD Test Tool Information Ver1.0 Sep 13 2010.