您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

參考解決方案

建構切合需求的解決方案

當您在尋找解決方案以因應不斷變化的測試挑戰時,是德科技參考解決方案能夠透過程式設計範例,提供硬體、軟體和量測專業技術的完美組合。這些解決方案針對特定應用進行了高度最佳化,為您展示如何發揮測試設備的最大價值,協助您獲得事半功倍的效果。

是德科技參考解決方案:

  • 讓您信心滿滿地解決測試挑戰
  • 能針對特定應用快速評估測試解決方案的效能與功能
  • 大幅縮短將新測試系統整合到現有測試環境中所需要的時間
  • 充分利用是德科技的量測專業技術和軟體,滿足特定的應用要求

針對特定量測應用,是德科技和解決方案合作夥伴您攜手合作,以共同定義並整合下一代測試解決方案。

以下介紹的這些 PXI 和 AXIe 解決方案專為特定應用而設計,充分利用了模組化架構的可擴充性、尺寸和效能。每一個參考解決方案都可輕鬆進行客製,以便滿足您的特殊測試需求。

查看是德科技模組化儀器—利用是德科技的參考解決方案,實現事半功倍的洞察。

1-25 / 106

排序:
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

技術總覽 2019-10-08

PDF PDF 728 KB
Improve Measurement Integrity for RF and Microwave Wideband Signal Generation - White Paper
Discuss the impacts of frequency responses and modulator imperfections on wide bandwidth signals, and how to improve measurement integrity for these impacts.

應用手冊 2019-10-03

PDF PDF 5.59 MB
89600 VSA Software - Configuration Guide
This 89600 VSA software configuration guide will help you configure your new or existing 89600 VSA with the measurement options, licenses, and update service subscriptions you need.

配置設定指南 2019-08-28

Quantum Engineering Toolkit (QET) - Data Sheet
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

產品型錄 2019-06-28

Overview of Keysight 5G Testbed
Demo of new 5G Testbed at Mobile World Congress 2019.

基本展示 2019-06-24

S9100A 5G Base Station Manufacturing Test Solution - Configuration Guide
This configuration guide contains information to help configure the Keysight S9100A 5G Base Station Manufacturing Test Solution to meet your requirements. Ordering optional capabilities at time of purchase provides the lowest overall cost.

配置設定指南 2019-06-14

PDF PDF 508 KB
Keysight S9100A 5G Base Station Manufacturing Test Solution - Data Sheet
Data sheet for Keysight S9100A 5G Base Station Manufacturing Test Solution

產品型錄 2019-06-13

PDF PDF 591 KB
Startup Guide for M937xA PXIe Vector Network Analyzer Modules
Startup Guide to detail the processes of receiving and installing the software, network analyzer module and cables that compose the M937xA PXIe Vector Network Analyzer module.

安裝手冊 2019-06-01

PDF PDF 2.79 MB
Mastering 5G Manufacturing - White Paper
Device manufacturers and NEMs must surmount the challenges from 5G NR, MIMO, and mmWave frequencies. They must shift their focus from test case coverage to cost of test and time to market.

應用手冊 2019-05-31

PDF PDF 4.82 MB
PXI Vector Network Analyzer - Configuration Guide
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the M937xA PXIe vector network analyzers.

配置設定指南 2019-05-30

PDF PDF 3.99 MB
Beamformer IC Test Solution - Solution Brief
Keysight’s comprehensive suite of beamformer IC test solutions enables 5G component manufacturers to address challenges introduced by beamforming technology. By using a variety of hardware and software combined with Keysight’s new modulation distortion application, beamfomer IC and FEM manufacturers can accurately, quickly and cost-effectively measure wideband modulated signals.

型錄 2019-05-02

PDF PDF 7.30 MB
Signal Integrity Analysis Series Part 1: Single-Port TDR, TDR/TDT, and 2-Port TDR - Application Note
This Application Note focuses on part 1: those which use a single-port TDR, those which use TDR/TDT, and those which use 2-port TDR.

應用手冊 2019-04-25

802.11ad Waveform Generation and Analysis Testbed, Reference Solution - Configuration Guide
This solution brochure provides technical information about the Keysight 802.11ad Waveform Generation and Analysis Testbed, Reference Solution.

配置設定指南 2019-02-14

PDF PDF 2.71 MB
N5183B MXG X-Series Signal Generator Microwave Analog - Configuration Guide
This configuration guide will help you determine which performance options, software applications, accessories, and services to include with a new or existing MXG microwave analog signal generator.

配置設定指南 2019-01-30

PDF PDF 1.26 MB
Accelerate 5G Testing: 5G Manufacturing Test Considerations - White Paper
The promise of 5G is faster and more reliable communications. To enable mobile broadband communications, 5G uses existing and new technologies to achieve extreme data throughputs. In this white paper, you will learn about the impact of the 3GPP evolution on your testing and solutions available to help you scale to production quickly.

應用手冊 2019-01-29

PDF PDF 2.80 MB
Quantum Engineering Toolkit (QET) - Solution Brief
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

解決方案簡介 2019-01-09

5G Multi-Band Vector Transceiver - Solution Brief
The S9100A 5G Multi-Band Vector Transceiver is a streamlined, non-signaling measurement system that enables automated testing of 5G NR equipment in the FR1 (sub-6 GHz) and FR2 (24-44 GHz) bands.

型錄 2019-01-08

PDF PDF 3.67 MB
Keysight Quantum Engineering Toolkit (QET), Startup Guide
Covers hardware and software installation, verification of operation, running IQ calibration software that minimizes mixing products, and produces a system that can be applied to a Qubit Under Test.

快速入門指南 2018-12-12

PDF PDF 18.90 MB
Physical Layer Test System (PLTS) 2018 - Technical Overview
The new Physical Layer Test System (PLTS) 2018 has significant breakthrough capabilities with regards to resolving adjacent impedance discontinuities within high-speed interconnects, such as cables, backplanes, PCBs and connectors. Many signal integrity laboratories around the world have benefited from the power of PLTS in the R&D prototype test phase. PLTS 2018 now supports the new N5291A PNA MM-wave system that provides a single continuous sweep of 900 Hz to 120 GHz in a single box

技術總覽 2018-09-05

PDF PDF 1.82 MB
How 5G Will Influence Autonomous Driving Systems - White Paper
5G Will Dramatically Strengthen Autonomous Driving Systems. ADAS and autonomous driving improve safety and save lives.

應用手冊 2018-07-26

Testing Automotive DC-DC converter with Keysight TS-8989 - Application Note
This paper discusses emulation of input signals, load simulations and measurements for testing high-power automotive DC-DC converter electronic control units and the TS-8989 functional tester.

應用手冊 2018-04-12

PDF PDF 781 KB
DDR4 Functional/Protocol Debug and Analysis Reference Solution - Configuration Guide
This configuration guide contains information to help you configure your DDR4 Functional /Protocol Debug and Analysis Reference Solution and tailor the system to meet your requirements.

配置設定指南 2018-04-02

PDF PDF 1.05 MB
5G NR ready measurement testbed: phased array antennas at mmWave

基本展示 2018-02-16

Physical Layer Test System (PLTS) 2018 - Technical Overview
The PLTS software, with rapid crosstalk analysis and customizable device configuration mapping, makes multiple board turns a thing of the past. This technical overview covers basic information such as why physical layer testing is important, advanced signal integrity topics, and how the software guides the user through hardware setup and calibration, and controls the data acquisition.

技術總覽 2018-01-18

802.11ad Waveform Generation and Analysis Testbed, Reference Solution - Solution Brochure
This solution brochure provides technical information about the Keysight 802.11ad Waveform Generation and Analysis Testbed, Reference Solution

型錄 2017-12-05

PDF PDF 4.29 MB

1 2 3 4 5 下一頁