Official Used
Equipment Store
Get an Extra 5% Off When Buying Online With Credit Card
ID: U01-2522898

Keysight N7972A

Advanced Dynamic DC Power Supply System / 40V / 50A / 2000W

ID: U01-2522898
Keysight Used N7972A - Actual Instrument - Image 1
Keysight Used N7972A - Actual Instrument - Image 2
Keysight Used N7972A - Actual Instrument - Image 3
Keysight Used N7972A - Actual Instrument - Image 4
Keysight Used N7972A - Actual Instrument - Image 5
Keysight Used N7972A - Actual Instrument - Image 6
Keysight Used N7972A - Actual Instrument - Image 7
Keysight Used N7972A - Actual Instrument - Image 8
Keysight Used N7972A - Actual Instrument - Image 9
Keysight Used N7972A - Actual Instrument - Image 10
Keysight Used N7972A - Actual Instrument - Image 11
Actual instrument
Keysight Used N7972A - Actual Instrument - Image 1
Keysight Used N7972A - Actual Instrument - Image 2
Keysight Used N7972A - Actual Instrument - Image 3
Keysight Used N7972A - Actual Instrument - Image 4
Keysight Used N7972A - Actual Instrument - Image 5
Keysight Used N7972A - Actual Instrument - Image 6
Keysight Used N7972A - Actual Instrument - Image 7
Keysight Used N7972A - Actual Instrument - Image 8
Keysight Used N7972A - Actual Instrument - Image 9
Keysight Used N7972A - Actual Instrument - Image 10
Keysight Used N7972A - Actual Instrument - Image 11

Keysight N7972A

Advanced Dynamic DC Power Supply System / 40V / 50A / 2000W

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 75%

USD 5,347.25

List Price USD 21,389.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to United States within 1 week.
Save5%
Buy Now5,347.25
Request Quote

Keysight Used

Keysight  N7972A USD 5,347.25

From

USD 5,347.25 Save 75%

Save5%
Buy Now5,347.25
Request Quote


760Installed

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
USD 418.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 648.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 1,296.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 1,944.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 3,240.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Output Ratings

  • 40 V
  • 50 A
  • 2000 W

Accelerate test throughput with industry-leading specifications

  • Test speeds 100x faster than standard system power supplies
  • Command processing speed < 2ms
  • Fast up/down programming speeds up to 500 µs
  • Adjustable measurement rate to balance speed and accuracy

Accurately characterize your DUT's power profile with advanced measurement capability

  • Dual voltage and current measurement capability with DMM-like accuracy
  • Power, peak power, watt hour, and amp hour measurements

Full two-quadrant operation for power storage test applications

  • Provides continuous smooth operation between +current and - current transitions
  • Provides + and - programmable current limits, programmable + and - current waveforms, and automatic down programming
  • Full two-quadrant operation requires N7909A power dissipater units, standalone power supply offers 10% rated current two-quadrant operation

Track power events with a black-box recorder

  • Optional accessory N7908A black-box recorder
  • Works in the background tracking power events whenever the APS supply is on
  • Records measurement data, trigger events, status bits, and more

Add power flexibility to your test system with built-in APS paralleling up to 10 kW

  • Ensures equal current sharing among paralleled supplies
  • Implemented with three wire connection on power supply rear panel
  • Ensures each paralleled supply operates in its intended mode, whether that is CV or CC

Add advanced display, setup, and measurement functions by downloading Keysight's free APS Power Assistance Software.

BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.

The N7900 Series dynamic DC power supplies are designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.

Turn any APS power supply into not only a source but a load as well, which is great for power storage applications.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N7972A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock