Official Used
Equipment Store
Get an Extra 5% Off When Buying Online With Credit Card
ID: U06-2521652

Keysight N5767A

DC Power Supply / 60V / 25A / 1500W

ID: U06-2521652
Keysight Used N5767A - Actual Instrument - Image 1
Keysight Used N5767A - Actual Instrument - Image 2
Keysight Used N5767A - Actual Instrument - Image 3
Keysight Used N5767A - Actual Instrument - Image 4
Keysight Used N5767A - Actual Instrument - Image 5
Keysight Used N5767A - Actual Instrument - Image 6
Keysight Used N5767A - Actual Instrument - Image 7
Actual instrument
Keysight Used N5767A - Actual Instrument - Image 1
Keysight Used N5767A - Actual Instrument - Image 2
Keysight Used N5767A - Actual Instrument - Image 3
Keysight Used N5767A - Actual Instrument - Image 4
Keysight Used N5767A - Actual Instrument - Image 5
Keysight Used N5767A - Actual Instrument - Image 6
Keysight Used N5767A - Actual Instrument - Image 7

Keysight N5767A

DC Power Supply / 60V / 25A / 1500W

Used & Tested
90 days warranty
KeysightCare available
Power cord included. Additional accessories included if shown in the pictures.
Additional software options may be available on request

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.

Keysight Used

Keysight  N5767A USD 2,709.85

From

USD 2,709.85 Save 45%

attach accessories a. 9170-2131 (2 pcs) b. 9170-2578 (1 pcs)

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
USD 314.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 180.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 360.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 540.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 900.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Output Ratings

  • Voltage: 60 V
  • Current: 25 A
  • Power: 1500 W

The single output, 1500 W N5767A, provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current. It delivers reliable performance and enhanced capabilities in a compact 1U package.


Power cord included. Additional accessories included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N5767A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock