Official Used
Equipment Store
Get an Extra 5% Off When Buying Online With Credit Card
ID: U01-2302406

Keysight U2352A

Basic multifunction DAQ, 16-CH single-ended or 8-CH differential analog inputs; 250KS/s; without analog output

ID: U01-2302406
Keysight Used U2352A - Actual Instrument - Image 1
Keysight Used U2352A - Actual Instrument - Image 2
Keysight Used U2352A - Actual Instrument - Image 3
Keysight Used U2352A - Actual Instrument - Image 4
Keysight Used U2352A - Actual Instrument - Image 5
Keysight Used U2352A - Actual Instrument - Image 6
Keysight Used U2352A - Actual Instrument - Image 7
Keysight Used U2352A - Actual Instrument - Image 8
Actual instrument
Keysight Used U2352A - Actual Instrument - Image 1
Keysight Used U2352A - Actual Instrument - Image 2
Keysight Used U2352A - Actual Instrument - Image 3
Keysight Used U2352A - Actual Instrument - Image 4
Keysight Used U2352A - Actual Instrument - Image 5
Keysight Used U2352A - Actual Instrument - Image 6
Keysight Used U2352A - Actual Instrument - Image 7
Keysight Used U2352A - Actual Instrument - Image 8

Keysight U2352A

Basic multifunction DAQ, 16-CH single-ended or 8-CH differential analog inputs; 250KS/s; without analog output

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 50%

USD 1,015.00

List Price USD 2,030.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to United States within 1 week.
Save5%
Buy Now1,015.00
Request Quote

Keysight Used

Keysight  U2352A USD 1,015.00

From

USD 1,015.00 Save 50%

Save5%
Buy Now1,015.00
Request Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
USD 314.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 132.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 264.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Notice: The U2352A will be discontinued on June 1, 2024. The last day to place an order for this product is May 31, 2024. Keysight will continue to provide support for this product for the standard period of 5 years. You may purchase the relevant bench or modular system as an alternatives  Function Generator (EDU33211A), SMU (N6784A), Digital Multimeter (EDU34450A), Oscilloscope (EDUX1052G), DAQ (DAQ970A).   High-speed USB 2.0, USBTMC-USB488 standard (compatible with Microsoft® Windows® operating systems) Standalone and modular capabilities 16-bit resolution, 16 SE/8 DI multiplex analog input channels, Up to 250 kSa/s sampling rate 24-bit programmable TTL input/output channels 2 general purpose digital counter channels A BenchVue software license (BV0025B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences The U2352A offers multifunction capabilities in a module. It can be used like a digital multimeter in polling mode. It can be transformed to be a simple scope using the continuous mode with simple triggering capabilities. Whether it is used as a standalone module or plugged into a U2781A USB modular instrument chassis, the synchronization and triggering capabilities allow great flexibility in making the desired measurements. The digital IO channels allows for closed loop control through connections to switches, relays and solenoids. The burst mode enables the U2352A to simulate simultaneous analog input acquisition. The U2352A works together with an optional U2901A or U2902A terminal block for easy connections. Giving users more flexibility, the U2352A is compatible with a wide range of application development environments such as Keysight VEE, MATLAB® R2007a, NI LabVIEW and Microsoft® Visual Studio®. The U2352A is ideal for design validation and manufacturing engineers who conduct data logging, measurement or monitoring in a broad range of industries. This module is especially useful for customers who would like to make physical measurements. Visual Studio, Microsoft and Windows are registered trademarks of Microsoft Corporation in the United States and/or other countries. MATLAB is a U.S. registered trademark of The Math Works, Inc.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight U2352A Other
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock