Keysight P5024A
USB Vector Network Analyzer / 9 kHz to 20 GHz

Keysight Premium Used
Keysight P5024A USD 99,696.00
From
USD 99,696.00 Save 25%
| 600 | 6-port, 9 kHz to 20 GHz | Installed |
| 021 | Add pulse modulator to internal 1st source | On request |
| 022 | Add pulse modulator to internal 2nd source | On request |
| 090 | Spectrum analysis hardware | On request |
| 190 | Vector signal analysis hardware | On request |
| S97007B | Automatic fixture removal | On request |
| S97010B | Time domain analysis | On request |
| S97011B | Enhanced time domain analysis with TDR | On request |
| S97025B | Basic pulsed-RF measurements | On request |
| S97029B | Noise figure measurements with vector correction | On request |
| S97082B | Scalar mixer/converter measurements | On request |
| S97083B | Vector and scalar mixer/converter measurements | On request |
| S97084B | Embedded LO capability | On request |
| S97086B | Gain-compression measurements | On request |
| S97089B | Differential and I/Q devices measurements | On request |
| S97090B | Spectrum analysis | On request |
| S97551B | Multiple instruments/modules measurements | On request |
| S97552B | Multiport calibration assistant | On request |
| S97553B | Multiport calibrated measurements with switch instruments | On request |
| S97560B | Frequency extender direct connection | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
Everything You Need, Simplified in One USB Vector Network Analyzer
Portable network analysis doesn’t have to mean a compromise in performance. The Keysight P502xA USB vector network analyzers (VNAs) bring high-end performance and flexibility to the portable Keysight Streamline Series. Gain confidence in your measurements with best-in-class performance offering fast, reliable, and repeatable results.
- The flexible, high-performance, compact VNA provides a frequency range of 9 kHz to 20 GHz.
- An optional second source is available on four-port models (Option 402).
- Choose from a wide range of measurement applications to gain deeper insight into your RF test.
- It features the same intuitive GUI as Keysight’s high-performance PNAs.
- Calibrate quickly with support for all Keysight electronic calibration (ECal) modules.
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.













