Nitro PDF Pattern Object Integer Overflow

Strike ID:
E20-134c1
CVSS:
7.8 CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H
False Positive:
f
Variants:
1
Year:
2020

Description

A use after free vulnerability exists in PDF parser of Nitro Pro 13.9.1.155 due to incorrect manipulation of objects in memory. An attacker may execute arbitrary code on a victim's system by enticing the victim to open a crafted PDF file. Successful exploitation may lead to remote code execution with the privileges of the user running the application.

CVE

References