Choose a country or area to see content specific to your location
- Home
- 產品與服務
- 產品與服務
- 信號產生器(信號源)
- Z5623AK13 Distribution Amplifier, 250 kHz to 67 GHz [已停產]
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Features
- Enables up to four Keysight PSG signal generators to operate in a phase locked and coherent mode at a common frequency
- Two modes of operation: Distribution Mode and Calibration Mode
Configuration in Distribution Mode
- Input and output frequency range: 250 kHz to 67 GHz
- Connections: 1 RF input (50 ohm, SMA-f, rear panel) and 4 RF outputs (50 ohm, SMA-f, rear panel)
Configuration in Calibration Mode
- Input and output frequency range: 250 kHz to 67 GHz
- Connections: 4 RF inputs (50 ohm, SMA-f, rear panel) and 4 RF outputs (50 ohm, SMA-f, rear panel)
The Z5623AK13 distribution amplifier enables up to four Keysight PSG signal generators to operate in a phase locked and coherent mode at a common frequency. It operates in three frequency bands: 250 kHz to 250 MHz, 250 MHz to 3.2 GHz, and > 3.2 GHz. The upper frequency limit is determined by the frequency range option selected on the PSG (20, 32, 40, 50 or 67 GHz for the E8257D and 20, 32 or 44 GHz for the E8267D). In addition, this distribution network includes a built-in 400 MHz oscillator that acts as a common clock source for the baseband generators in each of the four E8267D PSG’s.
The distribution amplifier takes an oscillator signal from one “master” signal source, amplifies it and distributes it to multiple other “slave” signal sources. The distribution amplifier has two modes of operation: Distribution Mode and Calibration Mode. The mode of operation is manually selected with a switch on the front panel or remotely over the RS-232 interface.
In Distribution Mode, there is 1 RF input, 4 RF outputs. In Calibration Mode, there are 4 RF inputs and 4 RF outputs. Each RF input connects directly to its own corresponding RF output.
Required PSG options: HCC and H1G