• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Quantum Design and Test right arrow Photonic and Optical Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Quantum Design and Test right arrow Photonic and Optical Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        了解詳情
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • 示波器軟體
    • DSOX6SENSOR SENT (Single Edge Nibble Transmission) Triggering and Analysis for 6000 X-Series [已停產]

    DSOX6SENSOR SENT (Single Edge Nibble Transmission) Triggering and Analysis for 6000 X-Series

    產品狀態
    已停產
    已停產
    Technical Support
    技術支援
    pdf 下載產品規格書
    Prev
    替代品
    Image for D6000AUTA 適用於 6000 X 系列的車用軟體
    D6000AUTA 適用於 6000 X 系列的車用軟體
    查閱產品資訊
    |
    購買或租賃選項
    Next
    • 產品概述與特色
    • 採購後升級選項
    • 資源

    HIGHLIGHTS

    • Supports decoding a variety of message formats including fast signals only with transfer functions, fast + slow serial, and fast + enhanced serial with automatic detection of the bit format: 12-bit data/8-bit ID or 16-bit data/4-bit ID
    • Hardware-based decoding to capture random and infrequent errors quickly
    • Supports dual-bus analysis with time-interleaved lister display
    • Trigger on fast channel status & communication nibble and data
    • Trigger on slow channel message ID and data
    • Trigger on various error conditions including fast and slow channel CRC errors, out-of-tolerance timing errors, and pulse period errors (nibbles < 12 or > 27 ticks wide). 

    REPLACEMENT PRODUCT: This product has been replaced by package D6000AUTA. This replacement enables multiple software options at once.


    The SENT (Single Edge Nibble Transmission) is a point-to-point serial bus that interfaces sensors to ECUs and is used primarily in automotive applications. Keysight’s SENT option (DSOX6SENSOR) for the InfiniiVision 6000 X-Series oscilloscope provides decoding of fast & slow channel serial data, and also offers extensive triggering selections, including the ability to trigger on various error conditions which can accelerate the engineer’s efficiency in debugging this bus.

    Keysight’s InfiniiVision 6000 X-Series oscilloscope can decode two serial buses simultaneously using hardware-based decoding. It is the only scope on the market that can also display the captured data from multiple buses in a time-interleaved “lister” display. Sometimes it may be necessary to correlate data from one serial bus to another, such as CAN to SENT.

    Use the automatic Search & Navigation capability to easily set up specific search criteria and the quickly navigate to “found and marked” events using the scope’s front panel forward and back navigation keys.

    This measurement application option works on all InfiniiVision 6000 X-Series 2-channel and 4-channel DSO and MSO models.