應用說明
The Zero Trust Model
The zero trust model which assumes trusting nothing and always verifying is driving the need for a complete paradigm shift in IT security where users, applications, and devices must undergo stringent validations before gaining access to an application or requested resource. Every network and application request goes through identity-based authentication. The zero trust model also enforces a need-to-know approach across networks, devices, users, workloads, and data. All functions are seamlessly managed through automation and augmented with visibility and access.
尋找感興趣的產品?