Choose a country or area to see content specific to your location
應用說明
In pulse power amplifier design and testing environments, the use of a comprehensive instrument is very important in achieving accurate pulse analysis measurement. Herein, Keysight Technologies, Inc. is introducing the 8990B peak power analyzer, which replaces the legacy HP 8990A Series peak power analyzer and is designed to provide accurate pulse analysis measurement when used with a compatible N1923/4A wideband power sensor.
This demo guide shows the step-by-step methodology for measuring pulse signal using the Keysight 8990B peak power analyzer and N1923A wideband power sensor.
Introduction
The Keysight 8990B peak power analyzer is designed to provide accurate pulse analysis measurement. The 8990B is also capable of performing pulse characterization measurement according to the methods specified in IEEE Standard 181 when it is used in combination with the new N1923/4A wideband power sensor and installed versatile pulse measurement software.
解鎖內容
免費註冊
*Indicates required field
感謝您!
您的表格已成功送出
如果瀏覽器 cookie 已過期或快閃記憶體內容被清除,請您重新刷新網頁。 如欲重新存取內容,請再次登入。。
×
請銷售人員與我聯絡。
*Indicates required field
感謝您!
A sales representative will contact you soon.