傳單
Now, a choice in compliance test
Bringing products to market quickly is critical in today’s competitive business environment, and selecting the right EMC compliance test solution can help bring products through the measurement process more quickly. With Keysight’s new EMC compliance test offering, test labs and self-certifiers can choose a solution that best meets their unique needs.
Express your insight
The new Keysight MXE is more than a CISPR-compliant EMI receiver: it features X-Series signal analysis and graphical measurement tools that make it easy to examine signal details. With these diagnostic capabilities, the MXE complements your knowledge and helps you advise the designers if a device fails compliance testing. Equip your lab with the MXE—and express your insight.
Complement your knowledge with versatile EMI and signal-analysis tools
The ability to verify EMC performance and diagnose the cause of EMI problems is a powerful combination. Show designers what’s really happening inside their devices with the MXE’s extensive built-in diagnostic tools. Evaluate emissions and identify suspect signals in receiver mode. Continuously monitor signal amplitude with three different detectors and real-time meters, use Signal List to specify which signals are measured, and track and evaluate signal trends with up to 20 minutes of continuous recording using the Keysight-exclusive Strip Chart. Move seamlessly between receiver and spectrum analyzer modes using signal frequency coupling for a closer look at signal details. Enhance analysis of out-of-compliance signals using marker functions, trace zoom, zone span, and spectrograms.
A complete EMC test solution
With Keysight Solutions Partners, use a single point of contact to purchase a complete solution that meets MIL-STD and commercial specifications, combining the MXE EMI receiver with value-added integration, software, probes, antennas, chambers, and more
×
請銷售人員與我聯絡。
*Indicates required field
感謝您!
A sales representative will contact you soon.