Product Fact Sheets
Product Fact Sheet
Frequency ranges: 75 kHz to 30 MHz
A de-facto Standard for LCR Measurements in MHz Region
Keysight Technologies, Inc. 4285A precision LCR meter is cost-effective solution for component and material measurements. The 4285A offers a higher test frequency range, from 75 kHz to 30 MHz, with its incomparable accuracy, definable test signal level, and expandability for a wide range of component and material measurement applications in general R&D and production environments.
Key features
1. Accurate measurements in high frequency range
- 75 kHz to 30 MHz wide frequency coverage
- 0.1 % basic impedance accuracy with 0.001 nH resolution
- Open/Short/Load compensation at any 7 points
- Test cable extension (1/2 m)
2. Measurement versatility
- Auto-level control
- 10 points of programmable list sweep
- 0 to ± 40 V DC bias (Option 001)
- Bias current interface (Option 002) up to 10 A DC bias
3. System integration capability
- Handler (Option 201/202)/scanner (Option 301)/GPIB interfaces
- Multi-channel compensation (Option 301) up to 90 scanning channels
Product Fact Sheet
Keysight 4339B High-Resistance Meter
Premier Solution for Accurate High Resistance Tests
The 4339B high resistance meter is the most advanced tool for making precision high-resistance measurements.
Key features
1. Reliable high resistance measurements
- Wide measurement range: 1 kΩ to 16 PΩ (Peta: 1015)
- ± 0.6 % basic accuracy
- Stable and accurate measurements with 16008B and 16339A test fixtures
2. Versatile measurement functions
- 4 parameters: R, I, ρs (surface resistivity), ρv (volume resistivity)
- Test sequence program function
- Built-in surface and volume resistivity calculation function
- Grounded and ungrounded (floating) DUT measurements
- Wide variety of test fixtures
3. System integration capability
- Built-in comparator
- GPIB and handler interfaces
- 10 ms measurement time and 2 ms high-speed contact check
×
請銷售人員與我聯絡。
*Indicates required field
感謝您!
A sales representative will contact you soon.