Choose a country or area to see content specific to your location
應用說明
Introduction
This application note is designed for users who wish to test the strength and reliability of concrete and metal structures using the Keysight Technologies, Inc. U2300A Series USB multifunction data acquisition (DAQ) devices. Users can measure both dynamic (vibration) and static (strain) measurements of a structure using the Keysight USB multifunction DAQ solution.
The U2300A Series USB DAQ devices provide fast and accurate measurement of up to a 3 MS/s sampling rate for a single channel and offers resolution of 12 bits to 16 bits. The U2300A Series family consists of seven modules that are ideal for design-validation and manufacturing engineers who conduct data logging, measurement, or monitoring in a broad range of industries.
The U2300A Series can function as standalone or modular devices that use the standard Hi-Speed USB 2.0 interface, which offers ease of connectivity and portability. The U2300A Series is compatible with a wide range of Application Development Environments such as Keysight VEE Pro, NI LabVIEW, and Microsoft Visual Studio
解鎖內容
免費註冊
*Indicates required field
感謝您!
您的表格已成功送出
如果瀏覽器 cookie 已過期或快閃記憶體內容被清除,請您重新刷新網頁。 如欲重新存取內容,請再次登入。。
×
請銷售人員與我聯絡。
*Indicates required field
感謝您!
A sales representative will contact you soon.