Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
IO Libraries Minimum System Requirements - Technical Overview
Applies to: IO Libraries Suite 2017 and later
The minimum system requirements for Keysight IO Libraries Suite are as follows:
Operating System | Windows 7® SP1 (32-bit/64-bit) Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise |
Windows 8 / 8.1® |
Windows 10® (32-bit/64-bit) Home, Pro, Enterprise, Education |
Windows Server 2008 R2® SP1 (64-bit) Standard and Enterprise |
Windows Server 2012® (64-bit) Standard |
Processor | 1 GHz (x86/x64) |
1 GHz (x86/x64) |
1 GHz (x86/x64) |
1.4 GHz (x64) | 1.4 GHz (x64) |
Available Memory | 1 GB | 1 GB | 1 GB | 1 GB | 1 GB |
Available Disk Space | 2 GB available hard disk space, includes 1GB for Microsoft .NET Framework |
2.5 GB available hard disk space, includes 1GB for Microsoft .NET Framework |
2.5 GB available hard disk space, includes 1GB for Microsoft .NET Framework |
2 GB available hard disk space, includes 1GB for Microsoft .NET Framework |
2.5 GB available hard disk space, includes 1GB for Microsoft .NET Framework |
Display | 1024 x 768, 96 or 120 DPI | 1024 x 768, 96 or 120 DPI | 1024 x 768, 96 or 120 DPI | 1024 x 768, 96 or 120 DPI | 1024 x 768, 96 or 120 DPI |
Microsoft and Windows are registered trademarks of Microsoft Corporation in the United States and/or other countries.
Last Updated: October 11, 2017
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility