Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
E1834G 50% Beam Splitter – BK7, fixed horizontal-bend mount
The E1834G is a 50% beam splitter in a high performance horizontal mount that offer the high pointing stability for Keysight laser interferometer measurement system.
A partir de
HIGHLIGHTS
- 11 mm input/output clear aperture for up to 9 mm laser beam diameter
- 416 stainless steel housing for low CTE
- Referenced optics
- Dimension (L x W x H): 55 x 55 x 45 mm
- Weight: 0.76 kg
The E1834G is a 50% beam splitter in a high performance horizontal mount that offer the high pointing stability for Keysight laser interferometer measurement system. The 8 flexure feet are designed for stable beam pointing.
Principais especificações
Visualizar mais
Interested in a E1834G?
Extend the capabilities for your 50% Beam Splitter – BK7, Fixed Horizontal-Bend Mount
Garantia, Calibração e Serviços
Featured Resources for E1834G 50% Beam Splitter – BK7, Fixed Horizontal-Bend Mount
Want help or have questions?