E2230B Functional Test System
Scalable from just enough to fully equipped, the professional TS-5040 entry-level functional test system is perfect for your test development needs.
A partir de
Highlights
The Keysight TS-5040 functional test system is a cost-effective, robust, and reliable test system that gives you the lowest cost of ownership. In addition, the open-architecture TestExec SL gives you the flexibility to do just about anything you want.
- Boost productivity with TestExec SL software.
- Support signal switching, up to 112 x 4 matrix.
- Support load switching up to 32-ch x 7.5 A, 40-ch x 5 A, and 192-ch x 2 A.
- Support RF switching up to two cards of quad 1 x 4 RF switch (DC-3 GHz).
- Support up to 400 W of power sources.
- Ensure precise measurement with 6.5-digit digital multmeter and two-channel, 225 MHz counter.
- Provide stimulus with a single-channel 14-bit, 20 MHz arbitrary waveform generator and four-channel, 16-bit data acquisition.
Principais especificações
Aplicações
ABS sensor
Climate control
Small body electronic Module
Description
The TS-5040 automotive functional test system is a low cost, scalable solution for automotive electronic manufacturers, that is ideal for testing both low-frequency (AC and DC). Its 0.75m rack height is ideal for space efficiency.
Instrumentations
GPIB
Number of connections
up to 100
up to 50
Serial Communication
CAN Single or Dual
ISO 9141
J1850
J1939
Switch Current
1.5
Aplicações
Description
Instrumentations
Number of connections
Serial Communication
Switch Current
ABS sensor
Climate control
Small body electronic Module
The TS-5040 automotive functional test system is a low cost, scalable solution for automotive electronic manufacturers, that is ideal for testing both low-frequency (AC and DC). Its 0.75m rack height is ideal for space efficiency.
GPIB
up to 100
up to 50
CAN Single or Dual
ISO 9141
J1850
J1939
1.5
Visualizar mais
Aplicações:
ABS sensor
Climate control
Small body electronic Module
Description:
The TS-5040 automotive functional test system is a low cost, scalable solution for automotive electronic manufacturers, that is ideal for testing both low-frequency (AC and DC). Its 0.75m rack height is ideal for space efficiency.
Instrumentations:
GPIB
Number of connections:
up to 100
up to 50
Serial Communication:
CAN Single or Dual
ISO 9141
J1850
J1939
Switch Current:
1.5
Switch Voltage (+/-):
200V V
Interested in a TS-5040?
Extend the Capabilities of Your Functional Test System
Garantia, Calibração e Serviços
Featured Resources for TS-5040 Functional Test System
Want help or have questions?