PXI Vector Signal Analyzer
RF and Microwave Vector Signal Analyzers in a PXI form factor
Keysight's PXIe vector signal analyzers are ideal for design validation and manufacturing applications that require fast, high quality measurements where quality control, product conformance and test optimization are essential. With a small footprint, speed, scalability repeatability, and the flexibility to configure a solution with a shared processor, frame/chassis, display, and interface, PXIe vector signal analyzers provide the building blocks for your single or multi-channel modular test solution.
Key Features
- Frequency from 9 kHz to 50 GHz
- Up to 160 MHz analysis bandwidth
- Absolute amplitude accuracy of ± 0.15 dB
- Frequency switching speed of < 150 us
Get consistent, accurate results faster with proven Keysight measurement science
PXIe vector signal analyzers are compatible with Keysight's known and trusted X-Series measurement applications and the 89600 VSA software, so you can count on consistent, repeatable measurement results across form factor and product development lifecycle.
For a complete list of PXI instruments, please visit Keysight PXI Instrument pages.
Protect Your Innovation Investment
Featured Resources for the PXI Vector Signal Analyzer
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster