Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E5063A Firmware Revision History
Revision A.07.00 . . . Released September 2021
- Support Windows 10 version 1809
- Support GPT partition / UEFI boot
- Support BitLocker
Revision A.06.08 . . . Released February 2021
- Support new FlexATX CPU
Revision A.05.20 … Released March 2020
- Enhance USBTMC communication between E5063A with Windows 10 and Host PC
- Bug Fix on EULA rejection
Revision A.05.08 … Released October 2018
- Support user ID 6 to ID 12 for ECal User Characterization
Revision A.05.06 … Released June 2018
- Fully supports Win-7 and Win-10 version 1607
- Supported new ECal (N4690D, N4691D, N4692D, N4696D, N4431D, N4432D) for Win-7
- Bug Fix for Win-7
- Auto Orientation issue on E5063A-205 with N4431B
- Unnatural reading of -200dB in high IFBW setting
- Supported new ECal (N4690D, N4691D, N4692D, N4696D, N4431D, N4432D) for Win-7
- Bug Fix
- Transform – Stop Time is not recalled properly
- LAN Dialog box cannot be shown at Network Setup
- Transform – Stop Time is not recalled properly
Revision A.05.04 … Released February 2018
- Supports Win-10, some functions of Win-7 (*) are not validated yet.
- Support Flex-ATX CPU
- Support NTL Touch panel
- Supports new ECal (N755xA)
- Update WinDriver
- Support new Ecal (N4690D, N4691D, N4692D, N4696D) for Win-10 (*)
- Update EULA
- Bug Fix
- Auto Orientation issue on E5063A-205 with N4431B (*)
- Unnatural reading of -200dB in high IFBW setting (*)
- Win-10 unseal issue
- Auto Orientation issue on E5063A-205 with N4431B (*)
Revision A.04.01 … Released March 2017
- Supports new Analog board (A3) and new CPU board
- Added GPIB Interface option and Handler I/O option
Revision A.03.71 … Released June 2016
- Supports new Ecal (N7554A, N7555A)
Revision A.03.52 … Released May 2016
- Supports new Touch screen driver
Revision A.03.00 … Released July 2015
- Supports new frequency options, 500M, 1.5G, 3G, 6.5G, 8.5G and 14GHz frequency options
- Supports Option 006 Wireless Power Transfer Analysis and Option 010 Time Domain.
- Supports expanded lower measurement frequency limit to 50 kHz.
- Multi Major Peak Search
- Bug Fix
- When saving image using dump screen image, the pop-up folder is not last saved folder
- When saving image using dump screen image, the pop-up folder is not last saved folder
Revision A.02.09 … Released March 2015
- Bug fixed
- [Test Wizard A.02.08] Incorrect IFBW after Recall state
- [Test Wizard A.02.08] Incorrect IFBW after Recall state
Revision A.02.07 … Released November 2014
- Bug fixed
- DISP:UPD command does not work at DISP:ENAB OFF mode
- DISP:UPD command does not work at DISP:ENAB OFF mode
Revision A.02.04 … Released August 2014
- 32 Channel / 16 Trace mode improves measurement efficiency for filter measurements
- U1816A/C SP6T USB switch support provides a lower cost solution for multi-DUT (antenna) measurements
- [Test Wizard] Probe contact check mode for flexible PCBs improves test efficiency
- [Test Wizard]Test range edit operator permission to improve test efficiency
- [Test Wizard] AutoSave image feature for improve test efficiency
- Keysight Technologies rebranding
- Company name and its logo
- Manufacturer name in the product information via IDN? changed to Keysight Technologies from Agilent Technologies
- Changes on firmware update procedure. The firmware installer file is changed from .msi to .exe.
- Changes on network setup softkeys
- BUG Fix
- Detect USB switch without exiting TW
- Weird password dialog shows up
- "Calibration Extrapolated" message after Ecals
Revision A.01.14 … Released June 2014
- Soft key localization (Simplified Chinese, Traditional Chinese, Japanese, Korean, Russian)
- Localized Help Supports (Simplified Chinese Help can be loaded by localization package)
- Max Hold Function
- 300k start frequency as preset value
Revision A.01.02 … Released Jan 2014
- Customer first release
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility