What are you looking for?
KS2201A PathWave Test Sync Executive Software
Release Date | Version | Version Description |
---|---|---|
2024-02-16 | 2023C | PathWave Test Sync Executive 2023C continues to improve the API and adds capability to optimize and simplify creation of applications that require tight synchronization and real-time control and feedback. New features include extended Fast Data Sharing capability to share data across FPGA Sandboxes and HVI registers including Sync Modules, execution time optimizations, the ability to run TSE Service in-process to further optimize application performance, and general operation enhancements and fixes. |
Release Date | Version |
---|---|
2024-02-16 | 2023C |
Version Description |
---|
PathWave Test Sync Executive 2023C continues to improve the API and adds capability to optimize and simplify creation of applications that require tight synchronization and real-time control and feedback. New features include extended Fast Data Sharing capability to share data across FPGA Sandboxes and HVI registers including Sync Modules, execution time optimizations, the ability to run TSE Service in-process to further optimize application performance, and general operation enhancements and fixes. |
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based access to system developers utilizing Keysight's Hard Virtual Instrument (HVI) technology.
The 2023C version keeps the 2023/2022 releases licensing requirements on a per instrument basis. This version continues to support M3xxxx PXIe modules using hardware options.
The 2023C release, like the 2023/2022 releases, does not support the M9031A and requires the M9032A/33A PXIe System Sync Modules for multiple chassis. The new M904x PXIe chassis family including the optional High Performance Reference Clock source and the configuration of clock outputs is supported.
How to Download
- Click the download button
- Select run or save
How to Install
- Run the downloaded installer and follow the installer instructions
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Prerequisites
Supported Instruments
- M310x, M320x, M330x, M520x, M530x
Related Links
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based access to system developers utilizing Keysight's Hard Virtual Instrument (HVI) technology.
The 2023B version keeps the 2023/2022 releases licensing requirements on a per instrument basis. This version continues to support M3xxxx PXIe modules using hardware options.
The 2023B release, like the 2023/2022 releases, does not support the M9031A and requires the M9032A/33A PXIe System Sync Modules for multiple chassis. The new M904x PXIe chassis family including the optional High Performance Reference Clock source and the configuration of clock outputs is supported.
How to Download
- Click the download button
- Select run or save
How to Install
- Run the downloaded installer and follow the installer instructions
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Prerequisites
Supported Instruments
- M310x, M320x, M330x, M520x, M530x
Related Links
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based access to system developers utilizing Keysight's Hard Virtual Instrument (HVI) technology.
The 2023 version keeps the 2022 licensing requirements on a per instrument basis. This version continues to support M3xxxx PXIe modules using hardware options.
The 2023 release, like the 2022 release, does not support the M9031A and requires the M9032A/33A PXIe System Sync Modules for multiple chassis. The new M904x PXIe chassis family including the optional High Performance Reference Clock source and the configuration of clock outputs is supported.
How to Download
- Click the download button
- Select run or save
How to Install
- Run the downloaded installer and follow the installer instructions
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Prerequisites
Supported Instruments
- M310x, M320x, M330x, M520x, M530x
Related Links
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based access to system developers utizilizing Keysight's Hard Virtual Instrument (HVI) technology. New capabilities include Fast Data Sharing using PathWave FPGA software support for installation using Test Station Manager, and multi-chassis support for expanded systems. .
The 2022 version requires software licensing with M5000 High-Performance PXI systems and is licensed on a per module basis. This version will continue to work with the M3XXXX modules using hardware options.
The 2022 release does not support the M9031A and requires the M9032A/33A PXIe System Sync Modules for multiple chassis. The new M904x PXIe chassis family including the optional High Performance Reference Cock source and the configuration of clock outputs is supported.
How to Download
- Click the download button
- Select run or save
How to Install
- Run the downloaded installer and follow the installer instructions
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Prerequisites
Supported Instruments
- M310x, M320x, M330x, M520x, M530x
Related Links
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based control access to system developers utizilizing Keysight's Hard Virtual Instrument (HVI) technology.
This latest version requires software licensing only and is now licensed on a per module basis.
The 2021 release does not support the M9031A and requires the M9032A/33A PXIe System Sync Modules for multiple chassis.
How to Download
- Click the download button
- Select run or save
How to Install
- Run the downloaded installer and follow the installer instructions
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Prerequisites
Supported Instruments
- M3100A, M3102A, M3201A, M3202A, M3300A, M3302A, M5302A
Related Links
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based control access to system developers and goes beyond the Hard Virtual Instrument (HVI) technology of the M3601A software. KS2201A is not compatible with M3601A.
In addition to software licensing, note that hardware support is also required for operation of the KS2201A. Along with the most recent firmware updates for each PXI module being controlled by the KS2201A, Keysight M3xxx-series PXI modules require the -HV1 firmware option, while for other products the -HV2 firmware options is required.
How to Download
- Click the download button
- Select run or save
How to Install
- Run the downloaded installer and follow the installer instructions
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Prerequisites
Supported Instruments
- M3100A, M3102A, M3201A, M3202A, M3300A, M3302A, M5302A
Related Links
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based control access to system developers and goes beyond the Hard Virtual Instrument (HVI) technology of the M3601A software. KS2201A is not compatible with M3601A.
In addition to software licensing, note that hardware support is also required for operation of the KS2201A. For Keysight M3xxx-series PXI modules, this typically includes the -HV1 firmware option, along with the most recent firmware updates to each PXI module being controlled by the KS2201A.
How to Download
- Click the download button
- Select run or save
How to Install
- Run the downloaded installer and follow the installer instructions
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Prerequisites
Supported Instruments
- M3100A, M3102A, M3201A, M3202A, M3300A, M3302A, M5302A
Related Links
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based control access to system developers, and goes beyond the Hard Virtual Instrument (HVI) technology of the M3601A software.
In addition to software licensing, note that hardware support is also required for operation of the KS2201A. For Keysight M3xxx-series PXI modules, this typically includes the -HV1 firmware option, along with the most recent firmware updates to each PXI module being controlled by the KS2201A.
Note: Please refer to the Hotfixes / Software Patches section below for the previous Updates.
How to Download
- Click the download button
- Select run or save
How to Install
- Run the downloaded installer and follow the installer instructions
Licensing
- Requires a License
Supporting Documentation
Minor Updates
Installs on: PC
Operating System
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Prerequisites
Supported Instruments
- M3100A, M3102A, M3201A, M3202A, M3300A, M3302A