What are you looking for?
KS2201A PathWave Test Sync Executive Software
| Data de lançamento | Versão | Descrição da Versão |
|---|---|---|
| 2025-08-11 | 2025 | PathWave Test Sync Executive 2025 enhances remote system initialization and synchronization, delivering improved sequence execution management along with greater performance and stability for large-scale systems. This release introduces temperature monitoring for supported instruments and integrates the runtime engine into the TSE service. Additional features include support for runtime logging, Virtual Signals, and the .NET 8 library. |
| Data de lançamento | Versão |
|---|---|
| 2025-08-11 | 2025 |
| Version Description |
|---|
| PathWave Test Sync Executive 2025 enhances remote system initialization and synchronization, delivering improved sequence execution management along with greater performance and stability for large-scale systems. This release introduces temperature monitoring for supported instruments and integrates the runtime engine into the TSE service. Additional features include support for runtime logging, Virtual Signals, and the .NET 8 library. |
The KS2201A PathWave Test Sync Executive software is designed for precise timing and synchronization of multi-channel measurement systems used in quantum computing, MIMO, beamforming, and other advanced applications. It offers API-based access for system developers, leveraging Keysight's Hard Virtual Instrument (HVI) technology.
The 2025 version maintains the same per-instrument licensing requirements as previous versions. It continues to support M3xxxx PXIe modules with hardware options. This version requires the M9032A/33A PXIe System Sync Modules for multiple chassis. Additionally, the new M904x PXIe chassis family, including the optional High Performance Reference Clock source and the configuration of clock outputs, is supported.
Como Baixar
- Click the download button
- Select run or save
Como Instalar
- Run the downloaded installer and follow the installer instructions
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10 (64-bit) Pro & Enterprise
- Windows 11 (64-bit) Pro & Enterprise
Pré-requisitos
Instrumentos Compatíveis
- M310x, M320x, M330x, M520x, M530x
Links relacionados
The KS2201A PathWave Test Sync Executive software is designed for precise timing and synchronization of multi-channel measurement systems used in quantum computing, MIMO, beamforming, and other advanced applications. It offers API-based access for system developers, leveraging Keysight's Hard Virtual Instrument (HVI) technology.
The 2024B version maintains the same per-instrument licensing requirements as previous versions. It continues to support M3xxxx PXIe modules with hardware options. This version requires the M9032A/33A PXIe System Sync Modules for multiple chassis. Additionally, the new M904x PXIe chassis family, including the optional High Performance Reference Clock source and the configuration of clock outputs, is supported.
Como Baixar
- Click the download button
- Select run or save
Como Instalar
- Run the downloaded installer and follow the installer instructions
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Pré-requisitos
Instrumentos Compatíveis
- M310x, M320x, M330x, M520x, M530x
Links relacionados
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based access to system developers utilizing Keysight's Hard Virtual Instrument (HVI) technology.
The 2024 version keeps the same licensing requirements on a per-instrument basis. This version continues to support M3xxxx PXIe modules using hardware options.
Como Baixar
- Click the download button
- Select run or save
Como Instalar
- Run the downloaded installer and follow the installer instructions
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Pré-requisitos
Instrumentos Compatíveis
- M310x, M320x, M330x, M520x, M530x
Links relacionados
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based access to system developers utilizing Keysight's Hard Virtual Instrument (HVI) technology.
The 2023C version keeps the 2023/2022 releases licensing requirements on a per instrument basis. This version continues to support M3xxxx PXIe modules using hardware options.
The 2023C release, like the 2023/2022 releases, does not support the M9031A and requires the M9032A/33A PXIe System Sync Modules for multiple chassis. The new M904x PXIe chassis family including the optional High Performance Reference Clock source and the configuration of clock outputs is supported.
Como Baixar
- Click the download button
- Select run or save
Como Instalar
- Run the downloaded installer and follow the installer instructions
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Pré-requisitos
Instrumentos Compatíveis
- M310x, M320x, M330x, M520x, M530x
Links relacionados
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based access to system developers utilizing Keysight's Hard Virtual Instrument (HVI) technology.
The 2023B version keeps the 2023/2022 releases licensing requirements on a per instrument basis. This version continues to support M3xxxx PXIe modules using hardware options.
The 2023B release, like the 2023/2022 releases, does not support the M9031A and requires the M9032A/33A PXIe System Sync Modules for multiple chassis. The new M904x PXIe chassis family including the optional High Performance Reference Clock source and the configuration of clock outputs is supported.
Como Baixar
- Click the download button
- Select run or save
Como Instalar
- Run the downloaded installer and follow the installer instructions
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Pré-requisitos
Instrumentos Compatíveis
- M310x, M320x, M330x, M520x, M530x
Links relacionados
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based access to system developers utilizing Keysight's Hard Virtual Instrument (HVI) technology.
The 2023 version keeps the 2022 licensing requirements on a per instrument basis. This version continues to support M3xxxx PXIe modules using hardware options.
The 2023 release, like the 2022 release, does not support the M9031A and requires the M9032A/33A PXIe System Sync Modules for multiple chassis. The new M904x PXIe chassis family including the optional High Performance Reference Clock source and the configuration of clock outputs is supported.
Como Baixar
- Click the download button
- Select run or save
Como Instalar
- Run the downloaded installer and follow the installer instructions
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Pré-requisitos
Instrumentos Compatíveis
- M310x, M320x, M330x, M520x, M530x
Links relacionados
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based access to system developers utizilizing Keysight's Hard Virtual Instrument (HVI) technology. New capabilities include Fast Data Sharing using PathWave FPGA software support for installation using Test Station Manager, and multi-chassis support for expanded systems. .
The 2022 version requires software licensing with M5000 High-Performance PXI systems and is licensed on a per module basis. This version will continue to work with the M3XXXX modules using hardware options.
The 2022 release does not support the M9031A and requires the M9032A/33A PXIe System Sync Modules for multiple chassis. The new M904x PXIe chassis family including the optional High Performance Reference Cock source and the configuration of clock outputs is supported.
Como Baixar
- Click the download button
- Select run or save
Como Instalar
- Run the downloaded installer and follow the installer instructions
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Pré-requisitos
Instrumentos Compatíveis
- M310x, M320x, M330x, M520x, M530x
Links relacionados
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based control access to system developers utizilizing Keysight's Hard Virtual Instrument (HVI) technology.
This latest version requires software licensing only and is now licensed on a per module basis.
The 2021 release does not support the M9031A and requires the M9032A/33A PXIe System Sync Modules for multiple chassis.
Como Baixar
- Click the download button
- Select run or save
Como Instalar
- Run the downloaded installer and follow the installer instructions
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Pré-requisitos
Instrumentos Compatíveis
- M3100A, M3102A, M3201A, M3202A, M3300A, M3302A, M5302A
Links relacionados
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based control access to system developers and goes beyond the Hard Virtual Instrument (HVI) technology of the M3601A software. KS2201A is not compatible with M3601A.
In addition to software licensing, note that hardware support is also required for operation of the KS2201A. Along with the most recent firmware updates for each PXI module being controlled by the KS2201A, Keysight M3xxx-series PXI modules require the -HV1 firmware option, while for other products the -HV2 firmware options is required.
Como Baixar
- Click the download button
- Select run or save
Como Instalar
- Run the downloaded installer and follow the installer instructions
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Pré-requisitos
Instrumentos Compatíveis
- M3100A, M3102A, M3201A, M3202A, M3300A, M3302A, M5302A
Links relacionados
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based control access to system developers and goes beyond the Hard Virtual Instrument (HVI) technology of the M3601A software. KS2201A is not compatible with M3601A.
In addition to software licensing, note that hardware support is also required for operation of the KS2201A. For Keysight M3xxx-series PXI modules, this typically includes the -HV1 firmware option, along with the most recent firmware updates to each PXI module being controlled by the KS2201A.
Como Baixar
- Click the download button
- Select run or save
Como Instalar
- Run the downloaded installer and follow the installer instructions
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Pré-requisitos
Instrumentos Compatíveis
- M3100A, M3102A, M3201A, M3202A, M3300A, M3302A, M5302A
Links relacionados
The KS2201A PathWave Test Sync Executive software is used for precise timing and synchronization of multi-channel measurement systems for quantum, MIMO, beamforming, and other applications. It provides API-based control access to system developers, and goes beyond the Hard Virtual Instrument (HVI) technology of the M3601A software.
In addition to software licensing, note that hardware support is also required for operation of the KS2201A. For Keysight M3xxx-series PXI modules, this typically includes the -HV1 firmware option, along with the most recent firmware updates to each PXI module being controlled by the KS2201A.
Note: Please refer to the Hotfixes / Software Patches section below for the previous Updates.
Como Baixar
- Click the download button
- Select run or save
Como Instalar
- Run the downloaded installer and follow the installer instructions
Licenciamento
- Requires a License
Documentação de suporte
Minor Updates
Installs on: PC
Sistema Operacional
- Windows 10 (64-bit) Pro
- Windows 10 (64-bit) Enterprise
Pré-requisitos
Instrumentos Compatíveis
- M3100A, M3102A, M3201A, M3202A, M3300A, M3302A