What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
DDR Setup Assistant and Eyefinder (32-bit)
The DDR3 EyeFinder software is a tool to help you position sampling points for accurate read and write data capture. The software triggers on valid read and write commands with your system executing any memory test suite or stimulus program. The software will then display read and write data valid windows as a result of the scan.
This software is used in conjunction with:
- Logic and Protocol Analysis Software
- B4621A DDR2 and DDR3 Bus Decoder
- B4622A DDR2/3 Protocol Compliance and Analysis Tool
- B4623A Bus Decoder for LPDDR and LPDDR2 Application Software
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2015-02-09 | 05.90 | For installing the compatible DDR3 Eyefinder software package. |
發佈日期 | 版本 |
---|---|
2015-02-09 | 05.90 |
Version Description |
---|
For installing the compatible DDR3 Eyefinder software package. |
如何下載
Click the download button, select file and save.
如何安裝
After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.
授權
- Does Not Require a License
支援文件
Installs on: PC / Instrument
作業系統
- Windows 8
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows 8.1
- Windows Server 2003 SP2
- Windows Server 2008 SP2
- Windows Server 2008 R2 SP1
參加條件
-
支援的儀器
- 16950B, 16962A, U4154A Logic Analyzers
無可用的軟體版本
SHOW MORE