Download FREE Digital Voltmeter (DVM) for 1000 X-Series Oscilloscopes
Keysight’s 1000 X-Series is more than just an oscilloscope. It features 6 instruments in 1, including a digital voltmeter. Download this file to your InfiniiVision 1000 X-Series oscilloscope (50 to 100 MHz) to unlock this DVM license.
Keysight’s 1000 X-Series is more than just an oscilloscope. It features 6 instruments in 1, including a digital voltmeter. Download this file to your InfiniiVision 1000 X-Series oscilloscope (50 to 100 MHz) to unlock this DVM license.
Release Date | Version | Version Description |
---|---|---|
2017-03-01 | 01.01 | Download FREE Digital Voltmeter (DVM) for 1000 X-Series Oscilloscopes |
How to Download
- Click the Download button and save the file to a USB storage device.
How to Install
- Connect the USB storage device to the port on the front of the oscilloscope.
- Press the [Utility] key.
- Press the File Explorer softkey.
- Press the Press to go softkey; then, turn the Entry knob to select the file on the USB storage device.
- Press the Load File softkey.
- After the "Congratulations!" message appears on the screen, cycle power on the oscilloscope.
Licensing
- Does Not Require a License
Installs on:
Instrument
Prerequisites
- InfiniiVision 1000 X-Series oscilloscope
Supported Instruments
- DSOX1102A, DSOX1102G, EDUX1002A, EDUX1002G