What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Download FREE Digital Voltmeter (DVM) for 1000 X-Series Oscilloscopes
Keysight’s 1000 X-Series is more than just an oscilloscope. It features 6 instruments in 1, including a digital voltmeter. Download this file to your InfiniiVision 1000 X-Series oscilloscope (50 to 100 MHz) to unlock this DVM license.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
| 릴리스 날짜 | 버젼 | 버전 설명 |
|---|---|---|
| 2017-03-01 | 01.01 | Download FREE Digital Voltmeter (DVM) for 1000 X-Series Oscilloscopes |
| 릴리스 날짜 | 버젼 |
|---|---|
| 2017-03-01 | 01.01 |
| Version Description |
|---|
| Download FREE Digital Voltmeter (DVM) for 1000 X-Series Oscilloscopes |
Keysight’s 1000 X-Series is more than just an oscilloscope. It features 6 instruments in 1, including a digital voltmeter. Download this file to your InfiniiVision 1000 X-Series oscilloscope (50 to 100 MHz) to unlock this DVM license.
다운로드 방법
Click the Download button and save the file to a USB storage device.
설치 방법
- Connect the USB storage device to the port on the front of the oscilloscope.
- Press the [Utility] key.
- Press the File Explorer softkey.
- Press the Press to go softkey; then, turn the Entry knob to select the file on the USB storage device.
- Press the Load File softkey.
- After the "Congratulations!" message appears on the screen, cycle power on the oscilloscope.
라이센스
- Does Not Require a License
Installs on: Instrument
선결 조건
InfiniiVision 1000 X-Series oscilloscope
지원되는 계측기
- DSOX1102A, DSOX1102G, EDUX1002A, EDUX1002G
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE