Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2004-03-03 A.07.06 Firmware for ESA instruments without increased memory, Option B72
Release Date Version
2004-03-03 A.07.06
Version Description
Firmware for ESA instruments without increased memory, Option B72

How to Download

  • Please Note:  There are two different download files available from the Download pull down menu.  Be sure to choose the correct file based on the operating system that your PC or Laptop has installed.  The download file will be initially store to your PC or Laptop before the firmware disk set is made.

  1. Perform a long format to (7) floppy disks
  2. Download the firmware file
  3. Create the firmware disk set
  4. Install the firmware into your ESA Spectrum Analyzer
  5. Restore System Defaults
  6. Perform the instrument self-alignment
  7. Verify the firmware installation

Licensing

  • Does Not Require a License

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • E4401B, E4402B, E4403B, E4404B, E4405B, E4407B, E4408B, E4411B
No previous versions available
SHOW MORE