Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2004-03-03 A.07.06 Firmware for ESA instruments without increased memory, Option B72
Veröffentlichungsdatum Version
2004-03-03 A.07.06
Version Description
Firmware for ESA instruments without increased memory, Option B72

Wie geht das Herunterladen

  • Please Note:  There are two different download files available from the Download pull down menu.  Be sure to choose the correct file based on the operating system that your PC or Laptop has installed.  The download file will be initially store to your PC or Laptop before the firmware disk set is made.

  1. Perform a long format to (7) floppy disks
  2. Download the firmware file
  3. Create the firmware disk set
  4. Install the firmware into your ESA Spectrum Analyzer
  5. Restore System Defaults
  6. Perform the instrument self-alignment
  7. Verify the firmware installation

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Voraussetzungen

  • Information Not Available

Supported Instruments

  • E4401B, E4402B, E4403B, E4404B, E4405B, E4407B, E4408B, E4411B
Keine Softwareversion verfügbar
SHOW MORE