您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview

For the matrix of currently supported I/O hardware interfaces, visit IO Libraries Suite Interface Support Matrix

Unsupported Interface's Matrix

Interface
Product
Interface
Type
Windows Server 2008 R2 Windows 7 Vista XP SP3
(Pro/Home)
XP SP2
(Pro/Home)
2000 NT 4.0 NT 3.51 Me 98SE 98 95
E5805A USB/4 RS-232 None None None 17.1 15.5 15.1 None None 14.0 14.0 None None
E5813A LAN/5 USB None None None 17.1 15.5 15.1 None None None None None None
  E2050A/B LAN/GPIB None None None M.01.01 M.01.01 M.01.01 M.01.01 G.02.02 M.01.01 M.01.01 K.01.00 K.01.00
  82350A PCI/GPIB None None None 16.0 15.5 15.1 M.01.01 None 14.0 14.0 K.01.00 K.01.00
82357A USB/GPIB 16.1 16.1 16.1 16.1 15.5 15.1 None None 14.0 14.0 None None
  82341D ISA/GPIB None None None None None None None None None None J.02.00 J.02.00
  82341C ISA/GPIB None None None None None 14.2 M.01.01 G.02.02 None 14.0 K.01.00 K.01.00
  82335B ISA/GPIB None None None None None None None None None None G.02.02 SICL only, not recommended G.02.02 SICL only, not recommended
  E2075A GPIO None None None None None K.01.00 SICL only K.01.00 SICL only G.02.02 SICL only None K.01.00 SICL only K.01.00 SICL only K.01.00 SICL only
  E623X Embedded Pentium None None None None None None G.02.02 or H.01.02 None None None G.02.02 or H.01.02 G.02.02 or H.01.02
  E985X Embedded Pentium None None None None None None H.01.03 None None None None None

Last Updated: Jan 31, 2018