코스 개요

This training is meant for engineers responsible for designing curing processes of composite parts. This training relies on PowerPoint presentation and practical use cases executed on workstation. This training will allow the trainee to confidently create simulation models.

Audience

청중

CAE engineers, Process engineers, Material engineers, Designers.

Course Objective

 코스 목적

Be able to model, analyze results and optimize through simulation residual stresses and resulting geometrical distortions. Be able to identify required data and to determine proper assumptions for simulations.

 코스 내용

Duration icon 지속: 3 Days
Level icon  레벨: Basic

선결 조건

Basic FEA knowledge and basic composites material knowledge.

No suitable date or place? Request custom training.

Day 1 – Physics and GUI Description

  • Introduction on physics, modeling, material requirements
  • GUI description and workflow Visual-RTM and Visual-Viewer
  • Shell model simulations: From CAD (1) to simulation with simple tutorials:
    • Vents, air traps, gravity effect
    • Permeability and fiber orientation definition
    • Layer design manager
    • Channels and runners
    • Automatic process: Triggers and sensors

Day 2 – Isothermal Analysis

  • Shell model for injection simulation: Options of filling simulation
  • Air entrapment, gravity
  • Solid model simulations
  • From CAD(1) to simulation with advanced tutorials
    • CPD and lay-up importation
    • Mesh of a complex laminates. Automatic mesh
    • Coupled thermal and curing simulations: Preheating, Heated RTM and Curing

This training course includes initiation to Visual-Mesh regarding the specific meshing needs of the treated models. However, it does not include a complete Visual-Mesh training that can be ordered separately.

Day 3 – Draping effect, Non-Isothermal and Fluid-Mechanic analysis

  • Solid model simulation with thermal analysis
  • Coupled thermal and curing simulations: Mold preheating, Heated RTM and Curing
  • Effect of draping on injection (Importation of fiber direction and laminates):
    • Link with QUIKFORM on shell and solid model
    • Link with PAM-FORM on shell and solid model
    • Extra options: Flow optimization, porosity, overfilling and gravity
    • Fluid-mechanic simulations: Infusion, Core deformation, Light-RTM and CRTM

Ready to level up your knowledge and skills?

Join industry professionals and take your learning to the next level with our expert-led training.