코스 개요

This training is meant for engineers responsible for designing manufacturing processes such as RTM/infusion for composite parts. This training relies on PowerPoint presentation and practical use cases executed on workstation. This training will allow the trainee to confidently create simulation models.

Audience

청중

CAE engineers, Process engineers, Material engineers, Designers

Course Objective

 코스 목적

Be able to model, analyze results and optimize through simulation - Standard injection or infusion processes considering thermal effects including preheating and curing processes. Be able to identify required data and to determine proper assumptions for simulations.

 코스 내용

Duration icon 지속: 3 Days
Level icon  레벨: Basic

선결 조건

Basic FEA knowledge and basic composites material knowledge

No suitable date or place? Request custom training.

Day 1 – Physics and GUI Description

  • Introduction on physics, modeling, material requirements for the curing simulation
  • Workflow and GUI description.
  • Curing simulation on basic part geometry
  • From CAD(1) to simulation: Modeling, laminate creation, element orientation and boundary conditions

(1) This training course includes initiation to Visual-Mesh regarding the specific meshing needs of the treated models. However, it does not include a complete Visual-Mesh training that can be ordered separately.

Day 2 – Isothermal Analysis

  • Virtual testing for Lamina and laminate material characterization
  • Distortion simulation on L-Shape geometry
  • Single stage simulation: Free distortion during curing
  • Multi-stage simulation: Distortion during and after curing (without mold)
  • Curing simulation on L-Shape geometry with mold: Thermal interaction with mold
  • Distortion simulation on L-Shape geometry with mold: Mechanical interaction with mold

Day 3 – Draping effect, Non-Isothermal and Fluid-Mechanic analysis

  • Gravity effect
  • Post-cured cycles
  • Trimming stage
  • Co-cured or assembled with adhesive

Ready to level up your knowledge and skills?

Join industry professionals and take your learning to the next level with our expert-led training.