Highlights

Keysight's PXIe System Synchronization Module (SSM) provide multi-module/multi-chassis synchronization and triggering for Keysight’s modular systems, as well as other Keysight instruments. They meets the STM specifications documented in the PXI Express Hardware Specification.

The Keysight M9032A is a single width 3U PXIe module and the Keysight M9033A is a double width 3U PXIe module that are compatible with Keysight’s PXIe chassis. These modules include a Virtex Ultrascale Plus FPGA to support enhanced features in the future versions of the software.

Keysight's modules use the newly defined System Sync standard to distribute reference clock, low-latency LVDS triggers, and high bandwidth/speed information through Multi-Gigabit Transceiver (MGT) links across multiple instruments.

These modules can also support time synchronization to common time standards delivered through various options. These options enable these modules to synchronize measurement systems to actual Time of Day marks, allowing for precisely time-stamped measurement data from spatially dispersed equipment to be correlated.

For a complete list of PXI instruments, please visit Keysight PXI Instruments page.

Learn more about Keysight Modular Instruments.

Find the Model That's Right For You

이미 이러한 제품 중 하나를 가지고 계십니까? 기술지원 방문하기

Protect Your Innovation Investment

  • KeysightCare 지원 플랜

    가동 시간 극대화, 측정 최적화, 그리고 신속한 문제 해결을 통해 필요한 답을 가장 빠르게 제공합니다.

  • 교정 서비스

    키사이트 기타 브랜드의 테스트 장비를 정기적으로 6개월, 12개월, 24개월 또는 36개월마다 교정하여 최상의 성능을 유지하세요.

  • 기술 리프레시 서비스

    일정과 예산에 맞춰 최신 테스트 장비로 확장, 업그레이드, 또는 마이그레이션하세요.

Want help or have questions?