Design, simulate, and optimize photonic devices, PICs, and optical systems with a unified workflow from component physics to system performance.
This brochure presents Keysight’s VPIphotonics portfolio for end-to-end photonic design automation. It covers tools for integrated photonic circuits, optical devices, fiber amplifiers and lasers, transmission systems, and network planning. Key capabilities include interactive simulation, automated optimization, scripting, accelerated computing, and data visualization. Interfaces with third-party software and laboratory equipment support collaborative workflows, while protected model sharing enables design exchange without exposing proprietary information.
Photonics EDA (Electronic Design Automation) software enables engineers to design, simulate, optimize, and verify photonic devices, photonic integrated circuits, optical subsystems, and complete communication systems before fabrication and deployment.
The portfolio includes solutions for photonic device simulation, PIC design and verification, and system-level optical simulation, enabling workflows that span from component physics to complete optical links.
Photonic Designer is best suited for photonic integrated circuit design, layout-driven workflows, circuit verification, foundry PDK integration, and PIC implementation. It focuses on creating and validating PIC architectures before manufacturing.
Photonic Simulation Environment is ideal for modeling and optimizing optical systems, subsystems, transmission networks, fiber-optic components, and complex electro-optical interactions where overall system performance is the primary concern.
Photonic Designer focuses on circuit-level PIC implementation and verification, while the Photonic Simulation Environment extends analysis to subsystem and system-level behavior. Together they provide continuous design insight from photonic circuits to complete optical links.
Yes. The solutions support multi-domain modeling that incorporates photonic, electrical, and optoelectronic behavior, helping engineers understand how devices and circuits perform within larger systems.
Common applications include datacenter interconnects, coherent optical communications, silicon photonics, co-packaged optics, fiber sensing, laser communications, telecommunications networks, and advanced PIC-based systems.
Yes. The platform supports PDK-driven development and reusable photonic building blocks, helping teams move efficiently from design concepts to manufacturable PIC implementations.
By enabling virtual prototyping, performance verification, and end-to-end system evaluation before fabrication, engineers can identify issues earlier, reduce prototype iterations, and accelerate time-to-market.
Choose Photonic Designer when your priority is PIC architecture, layout, and verification. Choose Photonic Simulation Environment when your priority is subsystem, transmission, or network performance. Many organizations use both to create a complete photonic development workflow from device to system.
무엇을 찾고 있습니까?