Enable smarter decisions, stronger power integrity, and more efficient system on a chip (SoC) architectures.
Power efficiency is critical for semiconductor design. Whether you’re building mobile, central processing units (CPUs), networking, or automotive integrated circuits (ICs), the industry-leading PowerArtist platform helps you tackle power challenges early in the development cycle for the highest impact.
Accurately model physical effects like clock tree synthesis and placement-aware wire capacitance at the RTL level to produce reliable power estimates.
Identify power hotspots and debug their root cause interactively with a powerful graphical interface and comprehensive custom database queries.
Track power and efficiency metrics throughout the design cycle to prevent power creep and ensure consistent, low-power design performance.
Automatically reduce clock, memory, and logic power at the block and instance level in the RTL using proven techniques for efficient, low-power design.
Use RTL power models to analyze and improve the power delivery network early, enabling power grid prototyping and integrity checks before physical design.
Rapidly generate RTL power profiles from real application activity (such as OS boot-up) for early visibility to avoid costly surprises late in design.
Keysight PowerArtist is the register transfer level (RTL) design-for-power platform of choice for semiconductor designers.
Keysight PowerArtist is a complete RTL power analysis and optimization platform that helps design teams quickly find, understand, and reduce power with high accuracy and efficiency.
PowerArtist is used across a wide range of semiconductor design applications including:
It is ideal for any design where early, accurate RTL power analysis and optimization are essential.
PowerArtist capabilities include:
무엇을 찾고 있습니까?