Channel Studio WLAN Modeling Tool

Software implementing standards-based WLAN channel modeling for advanced Wi-Fi validation.

prod_image
  • Frequency range

    2.4 GHz - 10.6 GHz

  • Technology

    WLAN/BT/UWB

  • Use cases

    WLAN/BT/UWB channel modeling

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

하이라이트

Today's chipset and device manufacturers, as well as test laboratories, are validating the performance of advanced IEEE 802.11ax and 802.11be WLAN features under standardized IEEE propagation channel conditions.

The F9860300A Channel Studio WLAN Modeling Tool is an easy-to-use application for generating standard IEEE 802.11 WLAN channel models. It supports both single-user MIMO (SU-MIMO) and multi-user MIMO (MU-MIMO) configurations across a variety of antenna setups, enabling realistic emulation and performance evaluation of WLAN devices and systems under standardized propagation conditions.