Choose a country or area to see content specific to your location
무엇을 찾고 있습니까?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
가장 빈번하게 발생하는 작업 관련 셀프 도움말에 빠르게 액세스할 수 있습니다
제품 요구 사항을 지원하는 추가 콘텐츠
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
The N1127A boundary scan analyzer accessories are designed to significantly enhance the x1149 analyzer's capabilities and efficiency. These accessories include a boundary scan smart plugin test card, hardware accessories such as a TAP/IO board, cable, and CET module, and standalone software.
The N1127A boundary scan analyzer accessories are designed to significantly enhance the x1149 analyzer's capabilities and efficiency. These accessories include a boundary scan smart plugin test card, hardware accessories such as a TAP/IO board, cable, and CET module, and standalone software.
N1127A
The N1127A boundary scan analyzer accessories are designed to significantly enhance the x1149 analyzer's capabilities and efficiency. These accessories include a boundary scan smart plugin test card, hardware accessories such as a TAP/IO board, cable, and CET module, and standalone software.
The N1127A boundary scan analyzer accessories are designed to significantly enhance the x1149 boundary scan analyzer's capabilities and efficiency. These accessories include a boundary scan Smart Plugin Test card, hardware accessories such as a TAP/IO board, cable, and CET module, and standalone software. Together, these accessories provide a comprehensive solution for boundary scan testing, addressing various aspects of the testing process and ensuring high-quality outcomes.
The boundary scan analyzers accessories enable you to do the following:
nanoVTEP Signal Conditioner Card (mux card) connects up to 64 probes. It improves the signal quality and reduces the number of test resources required.
nanoVTEP Signal Conditioner Card (mux card) connects up to 64 probes. It improves the signal quality and reduces the number of test resources required.
N4334B
nanoVTEP Signal Conditioner Card (mux card) connects up to 64 probes. It improves the signal quality and reduces the number of test resources required.
Key Features & Specifications
Quantity of 1 nanoVTEP Signal Conditioner Card
Connects up to 64 nanoVTEP probes
nanoVTEP enables greater opportunity for vectorless test implementation on high density boards when fixture clearance is a premium.
nanoVTEP enables greater opportunity for vectorless test implementation on high density boards when fixture clearance is a premium.
N4335A
nanoVTEP enables greater opportunity for vectorless test implementation on high density boards when fixture clearance is a premium.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features & Specifications
Quantity of 100 nanoVTEP probes
Comes with amplifier, barrel, spring clip and receptacle
Suitable for testing devices that are 10mm or smaller
Increased test coverage and fault detection with miniaturized test probe that overcome placement challenges in high density fixtures
Full set of nanoVTEP Gen 2 loose kit with the barrel, amplifier (no version change), spring clip, and receptacle. Pack of 100.
Full set of nanoVTEP Gen 2 loose kit with the barrel, amplifier (no version change), spring clip, and receptacle. Pack of 100.
N4335C
Full set of nanoVTEP Gen 2 loose kit with the barrel, amplifier (no version change), spring clip, and receptacle. Pack of 100.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features and Specifications
Full set but a loose kit of Gen 2 barrel with amplifier (no version change), Gen 2 barrel with spring clip and receptacle.
Miniaturized nanoVTEP amplifier for vectorless testing, designed to be assembled with various sensor plate sizes without the need to perform additional soldering.
Miniaturized nanoVTEP amplifier for vectorless testing, designed to be assembled with various sensor plate sizes without the need to perform additional soldering.
N4336A
Miniaturized nanoVTEP amplifier for vectorless testing, designed to be assembled with various sensor plate sizes without the need to perform additional soldering.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features & Specifications
Quantity of 50 nanoVTEP amplifiers
Pre-assembled and replaceable
No soldering required
Smallest sensor plate for nanoVTEP application in high density fixture, 0.16” x 064mm x 4mm.
Smallest sensor plate for nanoVTEP application in high density fixture, 0.16” x 064mm x 4mm.
N4337A
Smallest sensor plate for nanoVTEP application in high density fixture, 0.16” x 064mm x 4mm.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features & Specifications
Quantity of 50, 0.16”/4mm Sensor Plate
SMD Snap-fit socket
No soldering required
Sensor plate for nanoVTEP application, 4mm x 6.65mm, suitable for testing tantalum chip size C/D.
Sensor plate for nanoVTEP application, 4mm x 6.65mm, suitable for testing tantalum chip size C/D.
N4338A
Sensor plate for nanoVTEP application, 4mm x 6.65mm, suitable for testing tantalum chip size C/D.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features & Specifications
Quantity of 20, 4mm x 6.65mm Sensor Plate
SMD Snap-fit socket
No soldering required
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 0.4”/10mm in size.
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 0.4”/10mm in size.
N4339A
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 0.4”/10mm in size.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features and Specifications
Quantity of 50, 0.4”/10mm Sensor Plate
SMD Snap-fit socket
No soldering required
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 1.2”/30.5mm in size.
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 1.2”/30.5mm in size.
N4340A
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 1.2”/30.5mm in size.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features and Specifications
Quantity of 20, 1.2”/30.5mm Sensor Plate
SMD Snap-fit socket
No soldering required
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 2.5”/63.3mm in size.
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 2.5”/63.3mm in size.
N4341A
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 2.5”/63.3mm in size.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features & Specifications
Quantity of 10, 2.5”/63.3mm Sensor Plate
SMD Snap-fit socket
No soldering required
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 12mm x 152mm in size.
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 12mm x 152mm in size.
N4342A
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 12mm x 152mm in size.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features & Specifications
Quantity of 10, 12mm x 152mm Sensor Plate
SMD Snap-fit socket
No soldering required
NanoVTEP barrel with spring clip, pack of 50.
NanoVTEP barrel with spring clip, pack of 50.
N4343A
NanoVTEP barrel with spring clip, pack of 50.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features & Specifications
Quantity of 50
Includes both barrel and spring clip