Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 22

Image of  NanoVTEP sensor plate, 12.5mm X 152mm, Pack of 10
NanoVTEP sensor plate, 12.5mm X 152mm, Pack of 10
Model
N4342A

Sensor plate for nanoVTEP application, suitable for testing device geometry up to 12mm x 152mm in size.

Image of  NanoVTEP Amplifier
NanoVTEP Amplifier
Model
N4336A

Miniaturized nanoVTEP amplifier for vectorless testing, designed to be assembled with various sensor plate sizes without the need to perform additional soldering.

Image of  NanoVTEP barrel with spring clip, Pack of 50
NanoVTEP barrel with spring clip, Pack of 50
Model
N4343A

NanoVTEP barrel with spring clip, pack of 50.

Image of  NanoVTEP Spring probes, Pack of 100
NanoVTEP Spring probes, Pack of 100
Model
N4345A

Spring probes are used in conjunction with sensor plates larger than 10mm for better contact.

Image of  NanoVTEP Sensor Plate, 1.2 inches/30.5mm, Pack of 20
NanoVTEP Sensor Plate, 1.2 inches/30.5mm, Pack of 20
Model
N4340A

Sensor plate for nanoVTEP application, suitable for testing device geometry up to 1.2”/30.5mm in size.

Image of  NanoVTEP Sensor Plate, Single Probe, 0.4 inches/10mm
NanoVTEP Sensor Plate, Single Probe, 0.4 inches/10mm
Model
N4339A

Sensor plate for nanoVTEP application, suitable for testing device geometry up to 0.4”/10mm in size.

Image of  NanoVTEP receptacle, Pack of 50
NanoVTEP receptacle, Pack of 50
Model
N4346A

For a single probe application, the receptacle is used to secure the nanoVTEP amplifier assembly.

Image of  NanoVTEP Spring Chip, Pack of 50
NanoVTEP Spring Chip, Pack of 50
Model
N4344A

nanoVTEP Spring Clip, pack of 50.

Image of  Boundary Scan Analyzer Accessories
Boundary Scan Analyzer Accessories
Model
N1127A

The N1127A boundary scan analyzer accessories are designed to significantly enhance the x1149 analyzer's capabilities and efficiency. These accessories include a boundary scan smart plugin test card, hardware accessories such as a TAP/IO board, cable, and CET module, and standalone software.

Image of ICT i3070 Accessories: Fixture
ICT i3070 Accessories: Fixture
Model
3070AF

View i3070 ICT test fixture accessories ranging from fixture kits to vectorless test items and select items/parts to request for a Quick Quote conveniently.

Image of  NanoVTEP Mini Signal Conditioner Board
NanoVTEP Mini Signal Conditioner Board
Model
Q4036A

NanoVTEP Mini Signal Conditioner board has 16 ports to connect to 16 NanoVTEP probes.

Image of  NanoVTEP Gen 2 Receptacle, Pack of 50
NanoVTEP Gen 2 Receptacle, Pack of 50
Model
N4346C

NanoVTEP Gen 2 Receptacle (pack of 50) is an enhanced version of the receptacle, with a barrel, and spring clip that enhances assembling experience.

Clear All