Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 10 of 10

Image of  전자 교정 모듈(ECal), 26.5 GHz, 3.5 mm, 2-포트
전자 교정 모듈(ECal), 26.5 GHz, 3.5 mm, 2-포트
Model
N4691D

3.5-mm 커넥터를 갖춘 이 2-포트 모듈을 사용하면 보다 정밀하고 정확한 측정값을 얻을 수 있습니다.

Image of  전자 교정 모듈(ECal), 40 GHz, 2.92 mm, 2-포트
전자 교정 모듈(ECal), 40 GHz, 2.92 mm, 2-포트
Model
N4692D

2.92-mm 커넥터를 갖춘 이 2-포트 모듈을 사용하면 보다 정밀하고 정확한 측정값을 얻을 수 있습니다.

Image of  전자 교정 모듈(ECal), 50 GHz, 2.4 mm, 2-포트
전자 교정 모듈(ECal), 50 GHz, 2.4 mm, 2-포트
Model
N4693D

2.4-mm 커넥터를 갖춘 이 2-포트 모듈을 사용하면 보다 정밀하고 정확한 측정값을 얻을 수 있습니다.

Image of  전자 교정 모듈(ECal), 67 GHz, 1.85 mm, 2포트
전자 교정 모듈(ECal), 67 GHz, 1.85 mm, 2포트
Model
N4694D

1.85-mm 커넥터를 갖춘 이 2-포트 모듈을 사용하면 보다 정밀하고 정확한 측정값을 얻을 수 있습니다.

Image of  3U Dual Flange Kit
3U Dual Flange Kit
Model
34192A

Secure the instrument to the front of a System II cabinet; combine with the 34194A Dual Lock Link Kit to mount two System II instruments side by side

Image of  Adapter, 1.85 mm (f) to 1.85 (f), DC to 67 GHz
Adapter, 1.85 mm (f) to 1.85 (f), DC to 67 GHz
Model
N5520B

Offers a simple way of measuring coaxial devices at higher frequencies and a low insertion loss of 0.05 dB

Image of  Power Splitter, DC to 26.5 GHz
Power Splitter, DC to 26.5 GHz
Model
11667B

11667B power splitter, DC to 26.5 GHz, with excellent output SWR for source leveling and ratio measurement applications.

Image of  Connector Interface, Connector Type FC - Narrow Key Way
Connector Interface, Connector Type FC - Narrow Key Way
Model
81000NI

81000NI - FC/APC connector interface, good for >10000 reconnection cycles, 2.03mm (0.08") key way. (for R-keying only, narrow key way)

Image of  Connector Interface, Connector Type FC – Wide Key Way
Connector Interface, Connector Type FC – Wide Key Way
Model
81000FI

Simplify your connections with the 81000FI connector interface.

Image of  Transition Time Converter, 150ps
Transition Time Converter, 150ps
Model
15435A

Reduce the signal bandwidth and increase overall pulse performance by converting fixed transition times to slower ones

Clear All