Visual-Mesh is a powerful program to discretize complex geometries in the field of crash, NVH or other finite element applications. It supports simultaneous work with multiple geometries and FE models in an intuitive and user-friendly interface. Various CAD formats can be imported, cleaned up and then meshed. The training provides a quick and effective introduction to Visual Mesh. Targeted exercises are used to illustrate the basic and the most important functions. The training content is based on general and typical tasks such as import of CAD geometry data, geometry preparation, meshing and checking the element quality.
Engineers that use Structural Mechanics (VPS)/PAM-CRASH to solve static or dynamic structural problems
Learn how to use Visual-Mesh for Structural Mechanics (VPS). Discover how to import, clean-up and mesh different geometries that can be used for crash, safety, statics, dynamics or NVH applications.
No prerequisites
No suitable date or place? Request custom training.
何をお探しですか?